Item # |
Item Name |
Locking Device |
Static Load Rating |
Speed [Max] |
Length between Center Outer Race to Front of Bearing |
|---|---|---|---|---|---|
| UK216-H2316 x 70MM | N/A 70400 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Tapered Adapter Sleeve | Static Load Rating N/A 54000 lb | Speed [Max] N/A 2150 rpm | Length between Center Outer Race to Front of Bearing N/A |
| UK216-H2316 x 2-11/16 | N/A 16000 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Tapered Adapter Sleeve | Static Load Rating N/A 12200 lb | Speed [Max] N/A 2150 rpm | Length between Center Outer Race to Front of Bearing N/A |
| UK216-H2316 x 2-3/4 | N/A 16000 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Tapered Adapter Sleeve | Static Load Rating N/A 12200 lb | Speed [Max] N/A 2150 rpm | Length between Center Outer Race to Front of Bearing N/A |
| UK217-H2317 x 75MM | N/A 83160 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Tapered Adapter Sleeve | Static Load Rating N/A 83160 lb | Speed [Max] N/A 2000 rpm | Length between Center Outer Race to Front of Bearing N/A |
| UK217-H2317 x 2-15/16 | N/A 18900 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Tapered Adapter Sleeve | Static Load Rating N/A 18900 lb | Speed [Max] N/A 2000 rpm | Length between Center Outer Race to Front of Bearing N/A |
| UK217-H2317 x 3 | N/A 18900 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Tapered Adapter Sleeve | Static Load Rating N/A 18900 lb | Speed [Max] N/A 2000 rpm | Length between Center Outer Race to Front of Bearing N/A |
| UK218-H2318 x 80MM | N/A 100760 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Tapered Adapter Sleeve | Static Load Rating N/A 77440 lb | Speed [Max] N/A 1900 rpm | Length between Center Outer Race to Front of Bearing N/A |
| UK218-H2318 x 3-1/8 | N/A 22900 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Tapered Adapter Sleeve | Static Load Rating N/A 17600 lb | Speed [Max] N/A 1900 rpm | Length between Center Outer Race to Front of Bearing N/A |
| UK218-H2318 x 3-1/4 | N/A 22900 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Tapered Adapter Sleeve | Static Load Rating N/A 17600 lb | Speed [Max] N/A 1900 rpm | Length between Center Outer Race to Front of Bearing N/A |
| UK218-H2318 x 3-3/16 | N/A 22900 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Tapered Adapter Sleeve | Static Load Rating N/A 17600 lb | Speed [Max] N/A 1900 rpm | Length between Center Outer Race to Front of Bearing N/A |
| CL204-20MM | N/A 12800 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Concentric Clamp Collar | Static Load Rating N/A 6600 lb | Speed [Max] N/A 7450 rpm | Length between Center Outer Race to Front of Bearing N/A |
| CL204-12 | N/A 2900 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Concentric Clamp Collar | Static Load Rating N/A 2500 lb | Speed [Max] N/A 7450 rpm | Length between Center Outer Race to Front of Bearing N/A |
| CL205-25MM | N/A 14000 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Concentric Clamp Collar | Static Load Rating N/A 7800 lb | Speed [Max] N/A 6250 rpm | Length between Center Outer Race to Front of Bearing N/A |
| CL205-14 | N/A 3170 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Concentric Clamp Collar | Static Load Rating N/A 1770 lb | Speed [Max] N/A 6250 rpm | Length between Center Outer Race to Front of Bearing N/A |
| CL205-15 | N/A 3170 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Concentric Clamp Collar | Static Load Rating N/A 1770 lb | Speed [Max] N/A 6250 rpm | Length between Center Outer Race to Front of Bearing N/A |
| CL205-16 | N/A 3170 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Concentric Clamp Collar | Static Load Rating N/A 1770 lb | Speed [Max] N/A 6250 rpm | Length between Center Outer Race to Front of Bearing N/A |
| CL206-30MM | N/A 19400 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Concentric Clamp Collar | Static Load Rating N/A 11200 lb | Speed [Max] N/A 5300 rpm | Length between Center Outer Race to Front of Bearing N/A |
| CL206-18 | N/A 4400 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Concentric Clamp Collar | Static Load Rating N/A 2540 lb | Speed [Max] N/A 5300 rpm | Length between Center Outer Race to Front of Bearing N/A |
| CL206-19 | N/A 4400 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Concentric Clamp Collar | Static Load Rating N/A 2540 lb | Speed [Max] N/A 5300 rpm | Length between Center Outer Race to Front of Bearing N/A |
| CL206-20 | N/A 4400 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Concentric Clamp Collar | Static Load Rating N/A 2540 lb | Speed [Max] N/A 5300 rpm | Length between Center Outer Race to Front of Bearing N/A |
| CL207-35MM | N/A 25600 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Concentric Clamp Collar | Static Load Rating N/A 15200 lb | Speed [Max] N/A 4500 rpm | Length between Center Outer Race to Front of Bearing N/A |
| CL207-20 | N/A 5800 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Concentric Clamp Collar | Static Load Rating N/A 3450 lb | Speed [Max] N/A 4500 rpm | Length between Center Outer Race to Front of Bearing N/A |
| CL207-22 | N/A 5800 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Concentric Clamp Collar | Static Load Rating N/A 3450 lb | Speed [Max] N/A 4500 rpm | Length between Center Outer Race to Front of Bearing N/A |
| CL207-23 | N/A 5800 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Concentric Clamp Collar | Static Load Rating N/A 3450 lb | Speed [Max] N/A 4500 rpm | Length between Center Outer Race to Front of Bearing N/A |
| CL208-40MM | N/A 32600 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Concentric Clamp Collar | Static Load Rating N/A 19800 lb | Speed [Max] N/A 4000 rpm | Length between Center Outer Race to Front of Bearing N/A |