COMPANY HEADER
Terms
Request Information
Ball Bearing Insert, Normal Duty, Steel Retainer, Metric and Inch Bores
Unit of Measure

Specifications

Type

Mounting Ball Bearing Insert

Style

Insert Bearing

Material

Bearing Steel 100CR6

Locking Device

Tapered Adapter Sleeve

Bearing Only Number

UK 218

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Associated Industries

Food, Aggregate, Automotive, Textile, Air Handling

Dynamic Load Rating

22900 lb

Static Load Rating

17600 lb

Speed [Max]

1900 rpm

Inch Adapter Sleeve Part Number

H 2318 x 3-1/8 mm

Short Description

UK200 Series

Weight

4.8 lb

Dimension

Bore Size

3.125 in

Outer Diameter of Outer Race

160 in

Length Through Adapter Sleeve Bore

86 in

Width of Outer Race

36 in