COMPANY HEADER
Terms
Request Information
Ball Bearing Insert, Normal Duty, Steel Retainer, Metric and Inch Bores
Unit of Measure

Specifications

Type

Mounting Ball Bearing Insert

Style

Insert Bearing

Material

Bearing Steel 100CR6

Locking Device

Tapered Adapter Sleeve

Bearing Only Number

UK 216

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Associated Industries

Food, Aggregate, Automotive, Textile, Air Handling

Dynamic Load Rating

16000 lb

Static Load Rating

12200 lb

Speed [Max]

2150 rpm

Inch Adapter Sleeve Part Number

H 2316 x 2-11/16 mm

Short Description

UK200 Series

Weight

3.2 lb

Dimension

Bore Size

2.6875 in

Outer Diameter of Outer Race

140 in

Length Through Adapter Sleeve Bore

78 in

Width of Outer Race

26 in