Type |
N/A Mounting Ball Bearing Insert |
Style |
N/A Insert Bearing |
Material |
N/A Bearing Steel 100CR6 |
Locking Device |
N/A Concentric Clamp Collar |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A NLGI #2 |
Associated Industries |
N/A Food, Aggregate, Automotive, Textile, Air Handling |
Dynamic Load Rating |
N/A 25600 lb |
Static Load Rating |
N/A 15200 lb |
Speed [Max] |
N/A 4500 rpm |
Short Description |
N/A CL 200 PTI Series |
Weight |
N/A 0.66 lb |
Length between Center Outer Race to Front of Collar |
N/A 27 mm |
Length between Center Outer Race to Back of Bearing |
N/A 17.5 mm |
Bore Size |
N/A 35 mm |
Concentric Collar Outer Diameter |
N/A 68.3 mm |
Outer Diameter of Outer Race |
N/A 72 mm |
Collar Width |
N/A 11.1 mm |
Length Through Bore |
N/A 44.5 mm |
Width of Outer Race |
N/A 20 mm |