Type |
N/A Mounting Ball Bearing Insert |
Style |
N/A Insert Bearing |
Material |
N/A Bearing Steel 100CR6 |
Locking Device |
N/A Concentric Clamp Collar |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A NLGI #2 |
Associated Industries |
N/A Food, Aggregate, Automotive, Textile, Air Handling |
Dynamic Load Rating |
N/A 4400 lb |
Static Load Rating |
N/A 2540 lb |
Speed [Max] |
N/A 5300 rpm |
Short Description |
N/A CL 200 PTI Series |
Weight |
N/A 0.50 lb |
Locking Collar Bolt Size |
N/A 8-32 x 5/8 in |
Length between Center Outer Race to Front of Collar |
N/A 0.94 in |
Length between Center Outer Race to Back of Bearing |
N/A 0.63 mm0.63 in |
Bore Size |
N/A 1.1875 in |
Concentric Collar Outer Diameter |
N/A 2.19 in |
Outer Diameter of Outer Race |
N/A 2.441 in |
Collar Width |
N/A 0.374 in |
Length Through Bore |
N/A 1.56 mm1.56 in |
Width of Outer Race |
N/A 0.75 in |