COMPANY HEADER
Terms
401 - 425 of 557 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  

Item #

Item Name

Locking Device

Static Load Rating

Speed [Max]

Length between Center Outer Race to Front of Bearing

UC216-80MM-HT N/A 70400 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 54000 lb N/A 2150 rpm N/A 49.3 mm
UC216-50-HT N/A 16000 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 12200 lb N/A 2150 rpm N/A 1.94 in
GSH204-20MM N/A 12700 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Tapered Adapter Sleeve N/A 6600 lb N/A 6250 rpm N/A
GSH204-12 N/A 2860 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Tapered Adapter Sleeve N/A 1490 lb N/A 6250 rpm N/A
GSH205-25MM N/A 13600 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Tapered Adapter Sleeve N/A 7800 lb N/A 5300 rpm N/A
GSH205-15 N/A 3060 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Tapered Adapter Sleeve N/A 1760 lb N/A 5300 rpm N/A
GSH205-16 N/A 3060 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Tapered Adapter Sleeve N/A 1760 lb N/A 5300 rpm N/A
GSH206-30MM N/A 18900 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Tapered Adapter Sleeve N/A 11300 lb N/A 4500 rpm N/A
GSH206-19 N/A 4260 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Tapered Adapter Sleeve N/A 2550 lb N/A 4500 rpm N/A
GSH206-20 N/A 4260 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Tapered Adapter Sleeve N/A 2550 lb N/A 4500 rpm N/A
GSH207-35MM N/A 24900 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Tapered Adapter Sleeve N/A 15300 lb N/A 4000 rpm N/A
GSH207-20 N/A 5610 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Tapered Adapter Sleeve N/A 3450 lb N/A 4000 rpm N/A
GSH207-22 N/A 5610 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Tapered Adapter Sleeve N/A 3450 lb N/A 4000 rpm N/A
GSH208-40MM N/A 29500 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Tapered Adapter Sleeve N/A 19800 lb N/A 3700 rpm N/A
GSH208-24 N/A 6650 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Tapered Adapter Sleeve N/A 4460 lb N/A 3700 rpm N/A
GSH209-45MM N/A 32000 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Tapered Adapter Sleeve N/A 19900 lb N/A 3400 rpm N/A
GSH209-28 N/A 7210 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Tapered Adapter Sleeve N/A 4485 lb N/A 3400 rpm N/A
GSH210-50MM N/A 33000 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Tapered Adapter Sleeve N/A 19900 lb N/A 3100 rpm N/A
GSH210-31 N/A 7430 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Tapered Adapter Sleeve N/A 4485 lb N/A 3100 rpm N/A
GSH210-32 N/A 7430 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Tapered Adapter Sleeve N/A 4485 lb N/A 3100 rpm N/A
UK205-H2305 x 20MM N/A 13810 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Tapered Adapter Sleeve N/A 7700 lb N/A 6250 rpm N/A
UK205-H2305 x 3/4 N/A 3140 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Tapered Adapter Sleeve N/A 1750 lb N/A 6250 rpm N/A
UK206-H2306 x 25MM N/A 18920 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Tapered Adapter Sleeve N/A 11000 lb N/A 5300 rpm N/A
UK206-H2306 x 7/8 N/A 4300 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Tapered Adapter Sleeve N/A 2500 lb N/A 5300 rpm N/A
UK206-H2306 x 15/16 N/A 4300 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Tapered Adapter Sleeve N/A 2500 lb N/A 5300 rpm N/A
401 - 425 of 557 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »