COMPANY HEADER
Terms
Request Information
Ball Bearing Insert, Normal Duty, Metric and Inch Bores
Unit of Measure

Specifications

Type

Mounting Ball Bearing Insert

Style

Insert Bearing

Material

Bearing Steel 100CR6

Locking Device

Tapered Adapter Sleeve

Bearing Only Number

GSH208

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Associated Industries

Food, Aggregate, Automotive, Textile, Air Handling

Dynamic Load Rating

29500 lb

Static Load Rating

19800 lb

Speed [Max]

3700 rpm

Adapter Part Number

H208GSH-40MM mm

Short Description

GSH Series

Weight

0.54 lb

Dimension

Length between Center Outer Race to Front of Adapter

27.9 mm

Length between Center Outer Race to Back of Bearing

11 mm

Bore Size

40 mm

Outer Diameter of Outer Race

80 mm

Length Through Bore

38 mm

Width of Outer Race

21 mm