COMPANY HEADER
Terms
Request Information
Ball Bearing Insert, Normal Duty, Metric and Inch Bores
Unit of Measure

Specifications

Type

Mounting Ball Bearing Insert

Style

Insert Bearing

Material

Bearing Steel 100CR6

Locking Device

Tapered Adapter Sleeve

Bearing Only Number

GSH204

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Associated Industries

Food, Aggregate, Automotive, Textile, Air Handling

Dynamic Load Rating

2860 lb

Static Load Rating

1490 lb

Speed [Max]

6250 rpm

Adapter Part Number

H204GSH-12 mm

Short Description

GSH Series

Weight

0.14 lb

Dimension

Length between Center Outer Race to Front of Adapter

0.75 in

Length between Center Outer Race to Back of Bearing

0.29 in

Bore Size

0.75 in

Outer Diameter of Outer Race

1.85 in

Length Through Bore

1.1 in

Width of Outer Race

0.55 in