COMPANY HEADER
Terms
Request Information
Ball Bearing Insert, Normal Duty, Metric and Inch Bores
Unit of Measure

Specifications

Type

Mounting Ball Bearing Insert

Style

Insert Bearing

Material

Bearing Steel 100CR6

Locking Device

Tapered Adapter Sleeve

Bearing Only Number

GSH210

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Associated Industries

Food, Aggregate, Automotive, Textile, Air Handling

Dynamic Load Rating

7430 lb

Static Load Rating

4485 lb

Speed [Max]

3100 rpm

Adapter Part Number

H210GSH-32 mm

Short Description

GSH Series

Weight

0.54 lb

Dimension

Length between Center Outer Race to Front of Adapter

1.04 in

Length between Center Outer Race to Back of Bearing

0.43 in

Bore Size

2 in

Outer Diameter of Outer Race

3.543 in

Length Through Bore

1.575 in

Width of Outer Race

0.87 in