COMPANY HEADER
Terms
Request Information
Ball Bearing Insert, Normal Duty, Steel Retainer, Metric and Inch Bores
Unit of Measure

Specifications

Type

Mounting Ball Bearing Insert

Style

Insert Bearing

Material

Bearing Steel 100CR6

Locking Device

Tapered Adapter Sleeve

Bearing Only Number

UK 205

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Associated Industries

Food, Aggregate, Automotive, Textile, Air Handling

Dynamic Load Rating

13810 lb

Static Load Rating

7700 lb

Speed [Max]

6250 rpm

Inch Adapter Sleeve Part Number

H2305 x 20MM mm

Short Description

UK200 Series

Weight

0.2 lb

Dimension

Bore Size

20 mm

Outer Diameter of Outer Race

52 mm

Length Through Adapter Sleeve Bore

35 mm

Width of Outer Race

15 mm