COMPANY HEADER
Terms
301 - 325 of 557 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Locking Device

Static Load Rating

Speed [Max]

Length between Center Outer Race to Front of Bearing

UCX15-75MM N/A 71280 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 52320 lb N/A 2150 rpm N/A 49.3 mm
UCX15-47 N/A 16200 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 11890 lb N/A 2150 rpm N/A 1.94 in
UCX15-48 N/A 16200 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 11890 lb N/A 2150 rpm N/A 1.94 in
UCX16-80MM N/A 82200 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 61160 lb N/A 2100 rpm N/A 51.6 mm
UCX16-50 N/A 18700 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 13900 lb N/A 2100 rpm N/A 2.03 in
UCX17-85MM N/A 94380 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 70400 lb N/A 2000 rpm N/A 56.3 mm
UCX17-55 N/A 21450 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 16000 lb N/A 2000 rpm N/A 2.22 in
UCX17-56 N/A 21450 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 16000 lb N/A 2000 rpm N/A 2.22 in
UCX18-90MM N/A 107360 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 80520 lb N/A 1900 rpm N/A 61.1 mm
UCX18-56 N/A 24400 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 18300 lb N/A 1900 rpm N/A 2.41 in
UCX20-100MM N/A 133000 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 104000 lb N/A 1700 rpm N/A 68.3 mm
UCX20-63 N/A 30000 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 23500 lb N/A 1700 rpm N/A 2.69 in
UCX20-64 N/A 30000 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 23500 lb N/A 1700 rpm N/A 2.69 in
UC305-25MM N/A 20600 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 11200 lb N/A 5900 rpm N/A 23 mm
UC305-14 N/A 4700 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 2500 lb N/A 5900 rpm N/A 0.906 in
UC305-16 N/A 4700 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 2500 lb N/A 5900 rpm N/A 0.906 in
UC306-30MM N/A 26700 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 15000 lb N/A 5200 rpm N/A 26 mm
UC306-18 N/A 6070 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 3400 lb N/A 5200 rpm N/A 1.024 in
UC306-19 N/A 6070 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 3400 lb N/A 5200 rpm N/A 1.024 in
UC307-35MM N/A 32900 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 19200 lb N/A 4200 rpm N/A 29 mm
UC307-20 N/A 7480 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 4400 lb N/A 4200 rpm N/A 1.142 in
UC307-22 N/A 7480 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 4400 lb N/A 4200 rpm N/A 1.142 in
UC307-23 N/A 7480 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 4400 lb N/A 4200 rpm N/A 1.142 in
UC308-40MM N/A 40260 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 23540 lb N/A 3900 rpm N/A 33 mm
UC308-24 N/A 9150 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 5350 lb N/A 3900 rpm N/A 1.299 in
301 - 325 of 557 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »