Type |
N/A Mounting Ball Bearing Insert |
Style |
N/A Insert Bearing |
Material |
N/A Bearing Steel 100CR6 |
Locking Device |
N/A Set Screw |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A NLGI #2 |
Associated Industries |
N/A Food, Aggregate, Automotive, Textile, Air Handling |
Dynamic Load Rating |
N/A 71280 lb |
Static Load Rating |
N/A 52320 lb |
Speed [Max] |
N/A 2150 rpm |
Short Description |
N/A UCX PTI Series |
Weight |
N/A 3.2 lb |
Length between Center Outer Race to Front of Bearing |
N/A 49.3 mm |
Length between Center Outer Race to Back of Bearing |
N/A 33.3 mm |
Bore Size |
N/A 75 mm |
Outer Diameter of Inner Race |
N/A 98.5 mm |
Outer Diameter of Outer Race |
N/A 140 mm |
Length Through Bore |
N/A 82.6 mm |
Width of Outer Race |
N/A 33 mm |