COMPANY HEADER
Terms
Request Information
Medium Duty Ball Bearing Insert, Steel Retainer, Metric and Inch Bores
Unit of Measure

Specifications

Type

Mounting Ball Bearing Insert

Style

Insert Bearing

Material

Bearing Steel 100CR6

Locking Device

Set Screw

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Associated Industries

Food, Aggregate, Automotive, Textile, Air Handling

Dynamic Load Rating

16200 lb

Static Load Rating

11890 lb

Speed [Max]

2150 rpm

Short Description

UCX PTI Series

Weight

3.2 lb

Dimension

Length between Center Outer Race to Front of Bearing

1.94 in

Length between Center Outer Race to Back of Bearing

1.31 in

Bore Size

2.9375 in

Outer Diameter of Inner Race

3.88 in

Outer Diameter of Outer Race

5.512 in

Length Through Bore

3.25 in

Width of Outer Race

1.3 in