Type |
N/A Mounting Ball Bearing Insert |
Style |
N/A Insert Bearing |
Material |
N/A Bearing Steel 100CR6 |
Locking Device |
N/A Set Screw |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A NLGI #2 |
Associated Industries |
N/A Food, Aggregate, Automotive, Textile, Air Handling |
Dynamic Load Rating |
N/A 94380 lb |
Static Load Rating |
N/A 70400 lb |
Speed [Max] |
N/A 2000 rpm |
Short Description |
N/A UCX PTI Series |
Weight |
N/A 5 lb |
Length between Center Outer Race to Front of Bearing |
N/A 56.3 mm |
Length between Center Outer Race to Back of Bearing |
N/A 39.7 mm |
Bore Size |
N/A 85 mm |
Outer Diameter of Inner Race |
N/A 111.7 mm |
Outer Diameter of Outer Race |
N/A 160 mm |
Length Through Bore |
N/A 96 mm |
Width of Outer Race |
N/A 37 mm |