COMPANY HEADER
Terms
Request Information
Medium Duty Ball Bearing Insert, Steel Retainer, Metric and Inch Bores
Unit of Measure

Specifications

Type

Mounting Ball Bearing Insert

Style

Insert Bearing

Material

Bearing Steel 100CR6

Locking Device

Set Screw

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Associated Industries

Food, Aggregate, Automotive, Textile, Air Handling

Dynamic Load Rating

107360 lb

Static Load Rating

80520 lb

Speed [Max]

1900 rpm

Short Description

UCX PTI Series

Weight

5.5 lb

Dimension

Length between Center Outer Race to Front of Bearing

61.1 mm

Length between Center Outer Race to Back of Bearing

42.9 mm

Bore Size

90 mm

Outer Diameter of Inner Race

118 mm

Outer Diameter of Outer Race

170 mm

Length Through Bore

104 mm

Width of Outer Race

38 mm