COMPANY HEADER
Terms
  • Cast iron housing
  • Narrow inner race bearing
  • K-type seals
  • Set screw lock
1 - 24 of 24 | Results Per Page | View | Unit of Measure
1 

Item #

d - Shaft Dia.

A - Dimension

E - Dimension

I - Dimension

G - Dimension

L - Dimension

SBF 201 N/A 12 mm N/A 3.00 in76 mm N/A 2 1/8 in54 mm N/A 21/32 in16.7 mm N/A 3/8 in10 mm N/A 1 3/32 in28 mm
SBF 201 8 N/A 0.5 in N/A 3.00 in76 mm N/A 2 1/8 in54 mm N/A 21/32 in16.7 mm N/A 3/8 in10 mm N/A 1 3/32 in28 mm
SBF 202 15MM N/A 15 mm N/A 3.00 in76 mm N/A 2 1/8 in54 mm N/A 21/32 in16.7 mm N/A 3/8 in10 mm N/A 1 3/32 in28 mm
SBF 202 10 G N/A 0.625 in N/A 3.00 in76 mm N/A 2 1/8 in54 mm N/A 21/32 in16.7 mm N/A 3/8 in10 mm N/A 1 3/32 in28 mm
SBF 203 17MM N/A 17 mm N/A 3.00 in76 mm N/A 2 1/8 in54 mm N/A 21/32 in16.7 mm N/A 3/8 in10 mm N/A 1 3/32 in28 mm
SBF 204 12 G N/A 0.75 in N/A 3 3/8 in86 mm N/A 2.50 in64 mm N/A 19/32 in15 mm N/A 7/16 in11 mm N/A 1 in25.4 mm
SBF 204 20 MM N/A 20 mm N/A 3 3/8 in86 mm N/A 2.50 in64 mm N/A 19/32 in15 mm N/A 7/16 in11 mm N/A 1 in25.4 mm
SBF 205 14 G N/A 0.875 in N/A 3 3/4 in95 mm N/A 2.75 in70 mm N/A 5/8 in16 mm N/A 0.5 in13 mm N/A 1 1/16 in27 mm
SBF 205 15 G N/A 0.9375 in N/A 3 3/4 in95 mm N/A 2.75 in70 mm N/A 5/8 in16 mm N/A 0.5 in13 mm N/A 1 1/16 in27 mm
SBF 205 25MM N/A 25 mm N/A 3 3/4 in95 mm N/A 2.75 in70 mm N/A 5/8 in16 mm N/A 0.5 in13 mm N/A 1 1/16 in27 mm
SBF 205 16 G N/A 1 in N/A 3 3/4 in95 mm N/A 2.75 in70 mm N/A 5/8 in16 mm N/A 0.5 in13 mm N/A 1 1/16 in27 mm
SBF 206 17 N/A 1 1/16 in N/A 4.25 in108 mm N/A 3.25 in83 mm N/A 45/64 in18 mm N/A 0.5 in13 mm N/A 1 7/32 in31 mm
SBF 206 18 G N/A 1.125 in N/A 4.25 in108 mm N/A 3.25 in83 mm N/A 45/64 in18 mm N/A 0.5 in13 mm N/A 1 7/32 in31 mm
SBF 206 30MM N/A 30 mm N/A 4.25 in108 mm N/A 3.25 in83 mm N/A 45/64 in18 mm N/A 0.5 in13 mm N/A 1 7/32 in31 mm
SBF 206 19 G N/A 1.1875 in N/A 4.25 in108 mm N/A 3.25 in83 mm N/A 45/64 in18 mm N/A 0.5 in13 mm N/A 1 7/32 in31 mm
SBF 206 20 G N/A 1.25 in N/A 4.25 in108 mm N/A 3.25 in83 mm N/A 45/64 in18 mm N/A 0.5 in13 mm N/A 1 7/32 in31 mm
SBF 207 20 G N/A 1.25 in N/A 4 19/32 in117 mm N/A 3 5/8 in92 mm N/A 3/4 in19 mm N/A 19/32 in15 mm N/A 1 11/32 in34 mm
SBF 207 21 G N/A 1 5/16 in N/A 4 19/32 in117 mm N/A 3 5/8 in92 mm N/A 3/4 in19 mm N/A 19/32 in15 mm N/A 1 11/32 in34 mm
SBF 207 22 G N/A 1.375 in N/A 4 19/32 in117 mm N/A 3 5/8 in92 mm N/A 3/4 in19 mm N/A 19/32 in15 mm N/A 1 11/32 in34 mm
SBF 207 35MM N/A 35 mm N/A 4 19/32 in117 mm N/A 3 5/8 in92 mm N/A 3/4 in19 mm N/A 19/32 in15 mm N/A 1 11/32 in34 mm
SBF 207 23 G N/A 1.4375 in N/A 4 19/32 in117 mm N/A 3 5/8 in92 mm N/A 3/4 in19 mm N/A 19/32 in15 mm N/A 1 11/32 in34 mm
SBF 208 24 G N/A 1.5 in N/A 5 1/8 in130 mm N/A 4 in102 mm N/A 53/64 in21 mm N/A 19/32 in15 mm N/A 1 13/32 in36 mm
SBF 208 25 N/A 1 9/16 in N/A 5 1/8 in130 mm N/A 4 in102 mm N/A 53/64 in21 mm N/A 19/32 in15 mm N/A 1 13/32 in36 mm
SBF 208 40MM N/A 40 mm N/A 5 1/8 in130 mm N/A 4 in102 mm N/A 53/64 in21 mm N/A 19/32 in15 mm N/A 1 13/32 in36 mm
1 - 24 of 24 | Results Per Page | View | Unit of Measure
1