d - Shaft Dia. |
N/A 0.5 in |
A - Dimension |
N/A 3.00 in76 mm |
E - Dimension |
N/A 2 1/8 in54 mm |
I - Dimension |
N/A 21/32 in16.7 mm |
G - Dimension |
N/A 3/8 in10 mm |
L - Dimension |
N/A 1 3/32 in28 mm |
S - Dimension |
N/A 7/16 in11 mm |
Z - Dimension |
N/A 1 9/32 in32.7 mm |
Bi - Dimension |
N/A 0.8661 in22 mm |
N - Dimension |
N/A 0.2362 in6 mm |
M - Dimension |
N/A 0.6299 in16 mm |
Bolt Used |
N/A 3/8 in |
Bearing No. |
N/A SB 201-8 |
Housing No. |
N/A F 203 |
Weight |
N/A 1.1 lb |
Seal Type |
N/A K-Type |