d - Shaft Dia. |
N/A 1.1875 in |
A - Dimension |
N/A 4.25 in108 mm |
E - Dimension |
N/A 3.25 in83 mm |
I - Dimension |
N/A 45/64 in18 mm |
G - Dimension |
N/A 0.5 in13 mm |
L - Dimension |
N/A 1 7/32 in31 mm |
S - Dimension |
N/A 33/64 in13 mm |
Z - Dimension |
N/A 1 37/64 in40.1 mm |
Bi - Dimension |
N/A 1.1811 in30 mm |
N - Dimension |
N/A 0.3150 in8 mm |
M - Dimension |
N/A 0.8661 in22 mm |
Bolt Used |
N/A 7/16 in |
Bearing No. |
N/A SB 206-19 |
Housing No. |
N/A F 206 |
Weight |
N/A 2.2 lb |
Seal Type |
N/A K-Type |