COMPANY HEADER
Terms
With Set Screw Lock.
With Hard Chrome Coated Bearing Inserts.
Optional bearing inserts: Hard Chrome Coated - CUCTF
  • End Caps Available for all styles
  • B-type seal available in all styles and sizes
  • L3-type seal available in SUC units only. Limited sizes. Consult IPTCI for speed limitations.
1 - 18 of 18 | Results Per Page | View | Unit of Measure
1 

Item #

d - Shaft Dia.

A - Dimension

E - Dimension

I - Dimension

G - Dimension

L - Dimension

CUCTF 201 8 N/A 0.5 in N/A 3 3/8 in86 mm N/A 2.50 in64 mm N/A 41/64 in16.3 mm N/A 17/32 in13 mm N/A 1 3/32 in28 mm
CUCTF 202 10 N/A 0.625 in N/A 3 3/8 in86 mm N/A 2.50 in64 mm N/A 41/64 in16.3 mm N/A 17/32 in13 mm N/A 1 3/32 in28 mm
CUCTF 204 12 N/A 0.75 in N/A 3 3/8 in86 mm N/A 2.50 in64 mm N/A 41/64 in16.3 mm N/A 17/32 in13 mm N/A 1 3/32 in28 mm
CUCTF 204 20MM N/A 20 mm N/A 3 3/8 in86 mm N/A 2.50 in64 mm N/A 41/64 in16.3 mm N/A 17/32 in13 mm N/A 1 3/32 in28 mm
CUCTF 205 14 N/A 0.875 in N/A 3 3/4 in95 mm N/A 2.75 in70 mm N/A 43/64 in17 mm N/A 9/16 in14 mm N/A 1 3/32 in28 mm
CUCTF 205 25MM N/A 25 mm N/A 3 3/4 in95 mm N/A 2.75 in70 mm N/A 43/64 in17 mm N/A 9/16 in14 mm N/A 1 3/32 in28 mm
CUCTF 205 16 N/A 1 in N/A 3 3/4 in95 mm N/A 2.75 in70 mm N/A 43/64 in17 mm N/A 9/16 in14 mm N/A 1 3/32 in28 mm
CUCTF 206 18 N/A 1.125 in N/A 4.25 in108 mm N/A 3.25 in83 mm N/A 3/4 in19 mm N/A 9/16 in14 mm N/A 1 1/4 in32 mm
CUCTF 206 30MM N/A 30 mm N/A 4.25 in108 mm N/A 3.25 in83 mm N/A 3/4 in19 mm N/A 9/16 in14 mm N/A 1 1/4 in32 mm
CUCTF 206 19 N/A 1.1875 in N/A 4.25 in108 mm N/A 3.25 in83 mm N/A 3/4 in19 mm N/A 9/16 in14 mm N/A 1 1/4 in32 mm
CUCTF 206 20 N/A 1.25 in N/A 4.25 in108 mm N/A 3.25 in83 mm N/A 3/4 in19 mm N/A 9/16 in14 mm N/A 1 1/4 in32 mm
CUCTF 207 20 N/A 1.25 in N/A 4 21/32 in118 mm N/A 3 5/8 in92 mm N/A 27/32 in21 mm N/A 5/8 in16 mm N/A 1 3/8 in35 mm
CUCTF 207 21 N/A 1 5/16 in N/A 4 21/32 in118 mm N/A 3 5/8 in92 mm N/A 27/32 in21 mm N/A 5/8 in16 mm N/A 1 3/8 in35 mm
CUCTF 207 22 N/A 1.375 in N/A 4 21/32 in118 mm N/A 3 5/8 in92 mm N/A 27/32 in21 mm N/A 5/8 in16 mm N/A 1 3/8 in35 mm
CUCTF 207 35MM N/A 35 mm N/A 4 21/32 in118 mm N/A 3 5/8 in92 mm N/A 27/32 in21 mm N/A 5/8 in16 mm N/A 1 3/8 in35 mm
CUCTF 207 23 N/A 1.4375 in N/A 4 21/32 in118 mm N/A 3 5/8 in92 mm N/A 27/32 in21 mm N/A 5/8 in16 mm N/A 1 3/8 in35 mm
CUCTF 208 24 N/A 1.5 in N/A 5 1/8 in130 mm N/A 4 in102 mm N/A 29/32 in23 mm N/A 21/32 in17 mm N/A 1 15/32 in37 mm
CUCTF 208 40MM N/A 40 mm N/A 5 1/8 in130 mm N/A 4 in102 mm N/A 29/32 in23 mm N/A 21/32 in17 mm N/A 1 15/32 in37 mm
1 - 18 of 18 | Results Per Page | View | Unit of Measure
1