COMPANY HEADER
Terms
Request Information
With Set Screw Lock.
With Hard Chrome Coated Bearing Inserts.
Optional bearing inserts: Hard Chrome Coated - CUCTF
  • End Caps Available for all styles
  • B-type seal available in all styles and sizes
  • L3-type seal available in SUC units only. Limited sizes. Consult IPTCI for speed limitations.
Unit of Measure

d - Shaft Dia.

1.125 in

A - Dimension

4.25 in108 mm

E - Dimension

3.25 in83 mm

I - Dimension

3/4 in19 mm

G - Dimension

9/16 in14 mm

L - Dimension

1 1/4 in32 mm

S - Dimension

7/16 in11 mm

Z - Dimension

1 5/8 in41.3 mm

Bi - Dimension

1.50 in38.1 mm

N - Dimension

0.6260 in15.9 mm

M - Dimension

0.8740 in22.2 mm

Bolt Used

3/8 in

Bearing No.

CUC 206-18

Housing No.

TF 206

Weight

2.9 lb

Seal Type

B-Type