Item # |
Item Name |
Type |
Series |
Thickness |
Face Diameter |
|---|---|---|---|---|---|
| MB0 | N/A 8.5 mm Pitch Size Lock Washer | Type N/A Lock Washer | Series N/A MB | Thickness N/A 1 mm | Face Diameter N/A 13 mm |
| MB1 | N/A 10.5 mm Pitch Size Lock Washer | Type N/A Lock Washer | Series N/A MB | Thickness N/A 1 mm | Face Diameter N/A 17 mm |
| MB2 | N/A 13.5 mm Pitch Size Lock Washer | Type N/A Lock Washer | Series N/A MB | Thickness N/A 1 mm | Face Diameter N/A 21 mm |
| MB3 | N/A 15.5 mm Pitch Size Lock Washer | Type N/A Lock Washer | Series N/A MB | Thickness N/A 1 mm | Face Diameter N/A 24 mm |
| MB4 | N/A 18.5 mm Pitch Size Lock Washer | Type N/A Lock Washer | Series N/A MB | Thickness N/A 1 mm | Face Diameter N/A 26 mm |
| MB5 | N/A 23 mm Pitch Size Lock Washer | Type N/A Lock Washer | Series N/A MB | Thickness N/A 1.2 mm | Face Diameter N/A 32 mm |
| MB6 | N/A 27.5 mm Pitch Size Lock Washer | Type N/A Lock Washer | Series N/A MB | Thickness N/A 1.2 mm | Face Diameter N/A 38 mm |
| MB7 | N/A 32.5 mm Pitch Size Lock Washer | Type N/A Lock Washer | Series N/A MB | Thickness N/A 1.2 mm | Face Diameter N/A 44 mm |
| MB8 | N/A 37.5 mm Pitch Size Lock Washer | Type N/A Lock Washer | Series N/A MB | Thickness N/A 1.2 mm | Face Diameter N/A 50 mm |
| MB9 | N/A 42.5 mm Pitch Size Lock Washer | Type N/A Lock Washer | Series N/A MB | Thickness N/A 1.2 mm | Face Diameter N/A 56 mm |
| MB10 | N/A 47.5 mm Pitch Size Lock Washer | Type N/A Lock Washer | Series N/A MB | Thickness N/A 1.2 mm | Face Diameter N/A 61 mm |
| MB11 | N/A 52.5 mm Pitch Size Lock Washer | Type N/A Lock Washer | Series N/A MB | Thickness N/A 1.2 mm | Face Diameter N/A 67 mm |
| MB12 | N/A 57.5 mm Pitch Size Lock Washer | Type N/A Lock Washer | Series N/A MB | Thickness N/A 1.5 mm | Face Diameter N/A 73 mm |
| MB13 | N/A 62.5 mm Pitch Size Lock Washer | Type N/A Lock Washer | Series N/A MB | Thickness N/A 1.5 mm | Face Diameter N/A 79 mm |
| MB14 | N/A 66.5 mm Pitch Size Lock Washer | Type N/A Lock Washer | Series N/A MB | Thickness N/A 1.5 mm | Face Diameter N/A 85 mm |
| MB15 | N/A 71.5 mm Pitch Size Lock Washer | Type N/A Lock Washer | Series N/A MB | Thickness N/A 1.5 mm | Face Diameter N/A 90 mm |
| MB16 | N/A 76.5 mm Pitch Size Lock Washer | Type N/A Lock Washer | Series N/A MB | Thickness N/A 1.8 mm | Face Diameter N/A 95 mm |
| MB17 | N/A 81.5 mm Pitch Size Lock Washer | Type N/A Lock Washer | Series N/A MB | Thickness N/A 1.8 mm | Face Diameter N/A 102 mm |
| MB18 | N/A 86.5 mm Pitch Size Lock Washer | Type N/A Lock Washer | Series N/A MB | Thickness N/A 1.8 mm | Face Diameter N/A 108 mm |
| MB19 | N/A 91.5 mm Pitch Size Lock Washer | Type N/A Lock Washer | Series N/A MB | Thickness N/A 1.8 mm | Face Diameter N/A 113 mm |
| MB20 | N/A 96.5 mm Pitch Size Lock Washer | Type N/A Lock Washer | Series N/A MB | Thickness N/A 1.8 mm | Face Diameter N/A 120 mm |
| MB21 | N/A 100.5 mm Pitch Size Lock Washer | Type N/A Lock Washer | Series N/A MB | Thickness N/A 1.8 mm | Face Diameter N/A 126 mm |
| MB22 | N/A 105.5 mm Pitch Size Lock Washer | Type N/A Lock Washer | Series N/A MB | Thickness N/A 1.8 mm | Face Diameter N/A 133 mm |
| MB23 | N/A 110.5 mm Pitch Size Lock Washer | Type N/A Lock Washer | Series N/A MB | Thickness N/A 2 mm | Face Diameter N/A 137 mm |
| MB24 | N/A 115 mm Pitch Size Lock Washer | Type N/A Lock Washer | Series N/A MB | Thickness N/A 2 mm | Face Diameter N/A 138 mm |