COMPANY HEADER
Terms
Request Information
Unit of Measure
Items
8.5 mm Pitch Size Lock Washer (MB0)

8.5 mm Pitch Size Lock Washer

8.5 mm Pitch Size Lock Washer (MB0)

10.5 mm Pitch Size Lock Washer

8.5 mm Pitch Size Lock Washer (MB0)

13.5 mm Pitch Size Lock Washer

8.5 mm Pitch Size Lock Washer (MB0)

15.5 mm Pitch Size Lock Washer

8.5 mm Pitch Size Lock Washer (MB0)

18.5 mm Pitch Size Lock Washer
Description N/A Mounted Roller Bearings and Accessories
Accessories
Type N/A Lock Washer
Weight N/A 0.0003 lb N/A 0.0004 lb N/A 0.0006 lb N/A 0.0007 lb N/A 0.0008 lb
Series N/A MB
TYPE: EURO/ PTI N/A PTI
Number of Tangs N/A 9 N/A 9 N/A 13 N/A 13 N/A 13
Short Description N/A Metric Lock Washer
Outside Diameter N/A 21 mm N/A 25 mm N/A 28 mm N/A 32 mm N/A 36 mm
Thickness N/A 1 mm
Face Diameter N/A 13 mm N/A 17 mm N/A 21 mm N/A 24 mm N/A 26 mm
Tang Thickness N/A 10 mm N/A 12 mm N/A 15 mm N/A 17 mm N/A 20 mm
Tang Width N/A 3 mm N/A 3 mm N/A 4 mm N/A 4 mm N/A 4 mm
Keyway Width N/A
Pitch Size N/A 8.5 mm N/A 10.5 mm N/A 13.5 mm N/A 15.5 mm N/A 18.5 mm
Bore Diameter N/A
Dimension V N/A
Dimension X N/A