COMPANY HEADER
Print Back
8.5 mm Pitch Size Lock Washer (MB0)
Unit of Measure
1 2 3 4 

Item #

Item Name

Type

Series

Thickness

Face Diameter

MB0 N/A 8.5 mm Pitch Size Lock Washer N/A Lock Washer N/A MB N/A 1 mm N/A 13 mm
MB1 N/A 10.5 mm Pitch Size Lock Washer N/A Lock Washer N/A MB N/A 1 mm N/A 17 mm
MB2 N/A 13.5 mm Pitch Size Lock Washer N/A Lock Washer N/A MB N/A 1 mm N/A 21 mm
MB3 N/A 15.5 mm Pitch Size Lock Washer N/A Lock Washer N/A MB N/A 1 mm N/A 24 mm
MB4 N/A 18.5 mm Pitch Size Lock Washer N/A Lock Washer N/A MB N/A 1 mm N/A 26 mm
MB5 N/A 23 mm Pitch Size Lock Washer N/A Lock Washer N/A MB N/A 1.2 mm N/A 32 mm
MB6 N/A 27.5 mm Pitch Size Lock Washer N/A Lock Washer N/A MB N/A 1.2 mm N/A 38 mm
MB7 N/A 32.5 mm Pitch Size Lock Washer N/A Lock Washer N/A MB N/A 1.2 mm N/A 44 mm
MB8 N/A 37.5 mm Pitch Size Lock Washer N/A Lock Washer N/A MB N/A 1.2 mm N/A 50 mm
MB9 N/A 42.5 mm Pitch Size Lock Washer N/A Lock Washer N/A MB N/A 1.2 mm N/A 56 mm
MB10 N/A 47.5 mm Pitch Size Lock Washer N/A Lock Washer N/A MB N/A 1.2 mm N/A 61 mm
MB11 N/A 52.5 mm Pitch Size Lock Washer N/A Lock Washer N/A MB N/A 1.2 mm N/A 67 mm
MB12 N/A 57.5 mm Pitch Size Lock Washer N/A Lock Washer N/A MB N/A 1.5 mm N/A 73 mm
MB13 N/A 62.5 mm Pitch Size Lock Washer N/A Lock Washer N/A MB N/A 1.5 mm N/A 79 mm
MB14 N/A 66.5 mm Pitch Size Lock Washer N/A Lock Washer N/A MB N/A 1.5 mm N/A 85 mm
MB15 N/A 71.5 mm Pitch Size Lock Washer N/A Lock Washer N/A MB N/A 1.5 mm N/A 90 mm
MB16 N/A 76.5 mm Pitch Size Lock Washer N/A Lock Washer N/A MB N/A 1.8 mm N/A 95 mm
MB17 N/A 81.5 mm Pitch Size Lock Washer N/A Lock Washer N/A MB N/A 1.8 mm N/A 102 mm
MB18 N/A 86.5 mm Pitch Size Lock Washer N/A Lock Washer N/A MB N/A 1.8 mm N/A 108 mm
MB19 N/A 91.5 mm Pitch Size Lock Washer N/A Lock Washer N/A MB N/A 1.8 mm N/A 113 mm
MB20 N/A 96.5 mm Pitch Size Lock Washer N/A Lock Washer N/A MB N/A 1.8 mm N/A 120 mm
MB21 N/A 100.5 mm Pitch Size Lock Washer N/A Lock Washer N/A MB N/A 1.8 mm N/A 126 mm
MB22 N/A 105.5 mm Pitch Size Lock Washer N/A Lock Washer N/A MB N/A 1.8 mm N/A 133 mm
MB23 N/A 110.5 mm Pitch Size Lock Washer N/A Lock Washer N/A MB N/A 2 mm N/A 137 mm
MB24 N/A 115 mm Pitch Size Lock Washer N/A Lock Washer N/A MB N/A 2 mm N/A 138 mm
Unit of Measure
1 2 3 4