Item # |
Item Name |
Static Load Rating |
Total Length |
Total Width |
Bore Size |
|---|---|---|---|---|---|
| WSFL204-20MM | N/A 7450 rpm Speed [Max] Swivel Flange Mounted Ball Bearing | Static Load Rating N/A 6600 kN | Total Length N/A 112 mm | Total Width N/A 60 mm | Bore Size N/A 20 mm |
| WSFL204-12 | N/A 7450 rpm Speed [Max] Swivel Flange Mounted Ball Bearing | Static Load Rating N/A 2500 lb | Total Length N/A 4.41 in | Total Width N/A 2.36 in | Bore Size N/A 0.75 in |
| WSFL205-25MM | N/A 6250 rpm Speed [Max] Swivel Flange Mounted Ball Bearing | Static Load Rating N/A 7700 kN | Total Length N/A 124 mm | Total Width N/A 70 mm | Bore Size N/A 25 mm |
| WSFL205-14 | N/A 6250 rpm Speed [Max] Swivel Flange Mounted Ball Bearing | Static Load Rating N/A 1750 lb | Total Length N/A 4.88 in | Total Width N/A 2.76 in | Bore Size N/A 0.875 in |
| WSFL205-15 | N/A 6250 rpm Speed [Max] Swivel Flange Mounted Ball Bearing | Static Load Rating N/A 1750 lb | Total Length N/A 4.88 in | Total Width N/A 2.76 in | Bore Size N/A 0.9375 in |
| WSFL205-16 | N/A 6250 rpm Speed [Max] Swivel Flange Mounted Ball Bearing | Static Load Rating N/A 1750 lb | Total Length N/A 4.88 in | Total Width N/A 2.76 in | Bore Size N/A 1 in |
| WSFL206-30MM | N/A 5300 rpm Speed [Max] Swivel Flange Mounted Ball Bearing | Static Load Rating N/A 11000 kN | Total Length N/A 141 mm | Total Width N/A 80 mm | Bore Size N/A 30 mm |
| WSFL206-18 | N/A 5300 rpm Speed [Max] Swivel Flange Mounted Ball Bearing | Static Load Rating N/A 2500 lb | Total Length N/A 5.55 in | Total Width N/A 3.15 in | Bore Size N/A 1.125 in |
| WSFL206-19 | N/A 5300 rpm Speed [Max] Swivel Flange Mounted Ball Bearing | Static Load Rating N/A 2500 lb | Total Length N/A 5.55 in | Total Width N/A 3.15 in | Bore Size N/A 1.1875 in |
| WSFL206-20 | N/A 5300 rpm Speed [Max] Swivel Flange Mounted Ball Bearing | Static Load Rating N/A 2500 lb | Total Length N/A 5.55 in | Total Width N/A 3.15 in | Bore Size N/A 1.25 in |
| WSFL207-35MM | N/A 4500 rpm Speed [Max] Swivel Flange Mounted Ball Bearing | Static Load Rating N/A 15130 kN | Total Length N/A 155 mm | Total Width N/A 90 mm | Bore Size N/A 35 mm |
| WSFL207-20 | N/A 4500 rpm Speed [Max] Swivel Flange Mounted Ball Bearing | Static Load Rating N/A 3440 lb | Total Length N/A 6.10 in | Total Width N/A 3.54 in | Bore Size N/A 1.25 in |
| WSFL207-22 | N/A 4500 rpm Speed [Max] Swivel Flange Mounted Ball Bearing | Static Load Rating N/A 3440 lb | Total Length N/A 6.10 in | Total Width N/A 3.54 in | Bore Size N/A 1.375 in |
| WSFL207-23 | N/A 4500 rpm Speed [Max] Swivel Flange Mounted Ball Bearing | Static Load Rating N/A 3440 lb | Total Length N/A 6.10 in | Total Width N/A 3.54 in | Bore Size N/A 1.4375 in |
| WSFL208-40MM | N/A 4000 rpm Speed [Max] Swivel Flange Mounted Ball Bearing | Static Load Rating N/A 19580 kN | Total Length N/A 171 mm | Total Width N/A 100 mm | Bore Size N/A 40 mm |
| WSFL208-24 | N/A 4000 rpm Speed [Max] Swivel Flange Mounted Ball Bearing | Static Load Rating N/A 4450 lb | Total Length N/A 6.73 in | Total Width N/A 3.94 in | Bore Size N/A 1.5 in |
| WSFL209-45MM | N/A 3700 rpm Speed [Max] Swivel Flange Mounted Ball Bearing | Static Load Rating N/A 20280 kN | Total Length N/A 180 mm | Total Width N/A 111 mm | Bore Size N/A 45 mm |
| WSFL209-26 | N/A 3700 rpm Speed [Max] Swivel Flange Mounted Ball Bearing | Static Load Rating N/A 4610 lb | Total Length N/A 7.09 in | Total Width N/A 4.37 in | Bore Size N/A 1.625 in |
| WSFL209-27 | N/A 3700 rpm Speed [Max] Swivel Flange Mounted Ball Bearing | Static Load Rating N/A 4610 lb | Total Length N/A 7.09 in | Total Width N/A 4.37 in | Bore Size N/A 1.6875 in |
| WSFL209-28 | N/A 3700 rpm Speed [Max] Swivel Flange Mounted Ball Bearing | Static Load Rating N/A 4610 lb | Total Length N/A 7.09 in | Total Width N/A 4.37 in | Bore Size N/A 1.75 in |
| WSFL210-50MM | N/A 3400 rpm Speed [Max] Swivel Flange Mounted Ball Bearing | Static Load Rating N/A 22830 kN | Total Length N/A 190 mm | Total Width N/A 116 mm | Bore Size N/A 50 mm |
| WSFL210-30 | N/A 3400 rpm Speed [Max] Swivel Flange Mounted Ball Bearing | Static Load Rating N/A 5190 lb | Total Length N/A 7.48 in | Total Width N/A 4.57 in | Bore Size N/A 1.875 in |
| WSFL210-31 | N/A 3400 rpm Speed [Max] Swivel Flange Mounted Ball Bearing | Static Load Rating N/A 5190 lb | Total Length N/A 7.48 in | Total Width N/A 4.57 in | Bore Size N/A 1.9375 in |
| WSFL210-32 | N/A 3400 rpm Speed [Max] Swivel Flange Mounted Ball Bearing | Static Load Rating N/A 5190 lb | Total Length N/A 7.48 in | Total Width N/A 4.57 in | Bore Size N/A 2 in |