COMPANY HEADER
Print Back
Swivel Flange Mounted Ball Bearings
Unit of Measure
1 

Item #

Item Name

Static Load Rating

Total Length

Total Width

Bore Size

WSFL204-20MM N/A 7450 rpm Speed [Max] Swivel Flange Mounted Ball Bearing N/A 6600 kN N/A 112 mm N/A 60 mm N/A 20 mm
WSFL204-12 N/A 7450 rpm Speed [Max] Swivel Flange Mounted Ball Bearing N/A 2500 lb N/A 4.41 in N/A 2.36 in N/A 0.75 in
WSFL205-25MM N/A 6250 rpm Speed [Max] Swivel Flange Mounted Ball Bearing N/A 7700 kN N/A 124 mm N/A 70 mm N/A 25 mm
WSFL205-14 N/A 6250 rpm Speed [Max] Swivel Flange Mounted Ball Bearing N/A 1750 lb N/A 4.88 in N/A 2.76 in N/A 0.875 in
WSFL205-15 N/A 6250 rpm Speed [Max] Swivel Flange Mounted Ball Bearing N/A 1750 lb N/A 4.88 in N/A 2.76 in N/A 0.9375 in
WSFL205-16 N/A 6250 rpm Speed [Max] Swivel Flange Mounted Ball Bearing N/A 1750 lb N/A 4.88 in N/A 2.76 in N/A 1 in
WSFL206-30MM N/A 5300 rpm Speed [Max] Swivel Flange Mounted Ball Bearing N/A 11000 kN N/A 141 mm N/A 80 mm N/A 30 mm
WSFL206-18 N/A 5300 rpm Speed [Max] Swivel Flange Mounted Ball Bearing N/A 2500 lb N/A 5.55 in N/A 3.15 in N/A 1.125 in
WSFL206-19 N/A 5300 rpm Speed [Max] Swivel Flange Mounted Ball Bearing N/A 2500 lb N/A 5.55 in N/A 3.15 in N/A 1.1875 in
WSFL206-20 N/A 5300 rpm Speed [Max] Swivel Flange Mounted Ball Bearing N/A 2500 lb N/A 5.55 in N/A 3.15 in N/A 1.25 in
WSFL207-35MM N/A 4500 rpm Speed [Max] Swivel Flange Mounted Ball Bearing N/A 15130 kN N/A 155 mm N/A 90 mm N/A 35 mm
WSFL207-20 N/A 4500 rpm Speed [Max] Swivel Flange Mounted Ball Bearing N/A 3440 lb N/A 6.10 in N/A 3.54 in N/A 1.25 in
WSFL207-22 N/A 4500 rpm Speed [Max] Swivel Flange Mounted Ball Bearing N/A 3440 lb N/A 6.10 in N/A 3.54 in N/A 1.375 in
WSFL207-23 N/A 4500 rpm Speed [Max] Swivel Flange Mounted Ball Bearing N/A 3440 lb N/A 6.10 in N/A 3.54 in N/A 1.4375 in
WSFL208-40MM N/A 4000 rpm Speed [Max] Swivel Flange Mounted Ball Bearing N/A 19580 kN N/A 171 mm N/A 100 mm N/A 40 mm
WSFL208-24 N/A 4000 rpm Speed [Max] Swivel Flange Mounted Ball Bearing N/A 4450 lb N/A 6.73 in N/A 3.94 in N/A 1.5 in
WSFL209-45MM N/A 3700 rpm Speed [Max] Swivel Flange Mounted Ball Bearing N/A 20280 kN N/A 180 mm N/A 111 mm N/A 45 mm
WSFL209-26 N/A 3700 rpm Speed [Max] Swivel Flange Mounted Ball Bearing N/A 4610 lb N/A 7.09 in N/A 4.37 in N/A 1.625 in
WSFL209-27 N/A 3700 rpm Speed [Max] Swivel Flange Mounted Ball Bearing N/A 4610 lb N/A 7.09 in N/A 4.37 in N/A 1.6875 in
WSFL209-28 N/A 3700 rpm Speed [Max] Swivel Flange Mounted Ball Bearing N/A 4610 lb N/A 7.09 in N/A 4.37 in N/A 1.75 in
WSFL210-50MM N/A 3400 rpm Speed [Max] Swivel Flange Mounted Ball Bearing N/A 22830 kN N/A 190 mm N/A 116 mm N/A 50 mm
WSFL210-30 N/A 3400 rpm Speed [Max] Swivel Flange Mounted Ball Bearing N/A 5190 lb N/A 7.48 in N/A 4.57 in N/A 1.875 in
WSFL210-31 N/A 3400 rpm Speed [Max] Swivel Flange Mounted Ball Bearing N/A 5190 lb N/A 7.48 in N/A 4.57 in N/A 1.9375 in
WSFL210-32 N/A 3400 rpm Speed [Max] Swivel Flange Mounted Ball Bearing N/A 5190 lb N/A 7.48 in N/A 4.57 in N/A 2 in
Unit of Measure
1