| Items |
WSFL204-20MM 7450 rpm Speed [Max] Swivel Flange Mounted Ball Bearing |
WSFL204-12 7450 rpm Speed [Max] Swivel Flange Mounted Ball Bearing |
WSFL205-25MM 6250 rpm Speed [Max] Swivel Flange Mounted Ball Bearing |
WSFL205-14 6250 rpm Speed [Max] Swivel Flange Mounted Ball Bearing |
WSFL205-15 6250 rpm Speed [Max] Swivel Flange Mounted Ball Bearing |
|||||
| Description |
N/A
Swivel Flange Normal Duty Bearing Cast Iron Housing Metric and Inch Bores |
|||||||||
| Type | N/A Swivel Flange Mounted Ball Bearing | |||||||||
| Bearing Type | N/A Mounted Ball Bearings | |||||||||
| Locking Device | N/A Eccentric Collar | |||||||||
| Performance | N/A Normal Duty | |||||||||
| Housing Material | N/A Cast Iron | |||||||||
| TYPE: EURO/ PTI | N/A PTI | |||||||||
| Grease Type | N/A NLGI #2 | |||||||||
| Grease Fitting | N/A M6 | |||||||||
| Component 1 | N/A SA204-20MM | N/A SA204-12 | N/A SA205-25MM | N/A SA205-14 | N/A SA205-15 | |||||
| Associated Industries | N/A Food, Aggregate, Automotive, Textile, Air Handling | |||||||||
| Housing Number | N/A WSFL204 | N/A WSFL204 | N/A WSFL205 | N/A WSFL205 | N/A WSFL205 | |||||
| Dynamic Load Rating | N/A 12800 kN | N/A 2900 lb | N/A 13810 kN | N/A 3140 lb | N/A 3140 lb | |||||
| Static Load Rating | N/A 6600 kN | N/A 2500 lb | N/A 7700 kN | N/A 1750 lb | N/A 1750 lb | |||||
| Speed [Max] | N/A 7450 rpm | N/A 7450 rpm | N/A 6250 rpm | N/A 6250 rpm | N/A 6250 rpm | |||||
| Total Length | N/A 112 mm | N/A 4.41 in | N/A 124 mm | N/A 4.88 in | N/A 4.88 in | |||||
| Total Width | N/A 60 mm | N/A 2.36 in | N/A 70 mm | N/A 2.76 in | N/A 2.76 in | |||||
| Total Height | N/A 26 mm | N/A 1.02 in | N/A 27 mm | N/A 1.06 in | N/A 1.06 in | |||||
| Bore Size | N/A 20 mm | N/A 0.75 in | N/A 25 mm | N/A 0.875 in | N/A 0.9375 in | |||||
| Height of Foot | N/A 12 mm | N/A 0.47 in | N/A 13 mm | N/A 0.51 in | N/A 0.51 in | |||||
| Flange Width at Slot | N/A 50 mm | N/A 1.97 in | N/A 65 mm | N/A 2.56 in | N/A 2.56 in | |||||
| Bolt Hole Pattern | N/A 90 mm | N/A 3.54 in | N/A 96 mm | N/A 3.78 in | N/A 3.78 in | |||||
| Bolt Hole Diameter | N/A 11 mm | N/A 0.43 in | N/A 13 mm | N/A 0.51 in | N/A 0.51 in | |||||
| Bolt Slot Width | N/A 40 mm | N/A 1.57 in | N/A 49 mm | N/A 1.93 in | N/A 1.93 in | |||||
| Center of the Outer Race to Back of Flange | N/A 12.8 mm | N/A 0.5 in | N/A 14.4 mm | N/A 0.57 in | N/A 0.57 in | |||||
| Length Thru Bore Including Housing | N/A 36.8 mm | N/A 1.45 in | N/A 37.9 mm | N/A 1.49 in | N/A 1.49 in | |||||
| Short Description | N/A WSFL 200 PTI Series | |||||||||
| Weight | N/A 0.6 lb | N/A 0.6 lb | N/A 0.7 lb | N/A 0.7 lb | N/A 0.7 lb | |||||
|
|
||||||||||