Item # |
Item Name |
Dynamic Load Rating |
Outside Diameter |
Bore Size |
Width |
|---|---|---|---|---|---|
| 22205 | N/A 35 kN Static Load Rating Spherical Thrust Roller Bearing | Dynamic Load Rating N/A 35 kN | Outside Diameter N/A 52 mm | Bore Size N/A 25 mm | Width N/A 18 mm |
| 22206 | N/A 52 kN Static Load Rating Spherical Thrust Roller Bearing | Dynamic Load Rating N/A 48 kN | Outside Diameter N/A 62 mm | Bore Size N/A 30 mm | Width N/A 20 mm |
| 22207 | N/A 73 kN Static Load Rating Spherical Thrust Roller Bearing | Dynamic Load Rating N/A 67 kN | Outside Diameter N/A 72 mm | Bore Size N/A 35 mm | Width N/A 23 mm |
| 22208 | N/A 81 kN Static Load Rating Spherical Thrust Roller Bearing | Dynamic Load Rating N/A 73 kN | Outside Diameter N/A 80 mm | Bore Size N/A 40 mm | Width N/A 23 mm |
| 22209 | N/A 88 kN Static Load Rating Spherical Thrust Roller Bearing | Dynamic Load Rating N/A 77 kN | Outside Diameter N/A 85 mm | Bore Size N/A 45 mm | Width N/A 23 mm |
| 22210 | N/A 100 kN Static Load Rating Spherical Thrust Roller Bearing | Dynamic Load Rating N/A 84 kN | Outside Diameter N/A 90 mm | Bore Size N/A 50 mm | Width N/A 23 mm |
| 22211 | N/A 137 kN Static Load Rating Spherical Thrust Roller Bearing | Dynamic Load Rating N/A 115 kN | Outside Diameter N/A 100 mm | Bore Size N/A 55 mm | Width N/A 25 mm |
| 22212 | N/A 146 kN Static Load Rating Spherical Thrust Roller Bearing | Dynamic Load Rating N/A 122 kN | Outside Diameter N/A 110 mm | Bore Size N/A 60 mm | Width N/A 28 mm |
| 22213 | N/A 183 kN Static Load Rating Spherical Thrust Roller Bearing | Dynamic Load Rating N/A 148 kN | Outside Diameter N/A 120 mm | Bore Size N/A 65 mm | Width N/A 31 mm |
| 22214 | N/A 185 kN Static Load Rating Spherical Thrust Roller Bearing | Dynamic Load Rating N/A 148 kN | Outside Diameter N/A 125 mm | Bore Size N/A 70 mm | Width N/A 31 mm |
| 22215 | N/A 205 kN Static Load Rating Spherical Thrust Roller Bearing | Dynamic Load Rating N/A 156 kN | Outside Diameter N/A 130 mm | Bore Size N/A 75 mm | Width N/A 31 mm |
| 22216 | N/A 225 kN Static Load Rating Spherical Thrust Roller Bearing | Dynamic Load Rating N/A 175 kN | Outside Diameter N/A 140 mm | Bore Size N/A 80 mm | Width N/A 33 mm |
| 22217 | N/A 270 kN Static Load Rating Spherical Thrust Roller Bearing | Dynamic Load Rating N/A 210 kN | Outside Diameter N/A 150 mm | Bore Size N/A 85 mm | Width N/A 36 mm |
| 22218 | N/A 340 kN Static Load Rating Spherical Thrust Roller Bearing | Dynamic Load Rating N/A 250 kN | Outside Diameter N/A 160 mm | Bore Size N/A 90 mm | Width N/A 40 mm |
| 22219 | N/A 370 kN Static Load Rating Spherical Thrust Roller Bearing | Dynamic Load Rating N/A 280 kN | Outside Diameter N/A 170 mm | Bore Size N/A 95 mm | Width N/A 43 mm |
| 22220 | N/A 410 kN Static Load Rating Spherical Thrust Roller Bearing | Dynamic Load Rating N/A 310 kN | Outside Diameter N/A 180 mm | Bore Size N/A 100 mm | Width N/A 46 mm |
| 22222 | N/A 550 kN Static Load Rating Spherical Thrust Roller Bearing | Dynamic Load Rating N/A 405 kN | Outside Diameter N/A 200 mm | Bore Size N/A 110 mm | Width N/A 53 mm |
| 22224 | N/A 665 kN Static Load Rating Spherical Thrust Roller Bearing | Dynamic Load Rating N/A 465 kN | Outside Diameter N/A 215 mm | Bore Size N/A 120 mm | Width N/A 58 mm |
| 22226 | N/A 800 kN Static Load Rating Spherical Thrust Roller Bearing | Dynamic Load Rating N/A 545 kN | Outside Diameter N/A 230 mm | Bore Size N/A 130 mm | Width N/A 64 mm |
| 22228 | N/A 900 kN Static Load Rating Spherical Thrust Roller Bearing | Dynamic Load Rating N/A 605 kN | Outside Diameter N/A 250 mm | Bore Size N/A 140 mm | Width N/A 68 mm |
| 22230 | N/A 1075 kN Static Load Rating Spherical Thrust Roller Bearing | Dynamic Load Rating N/A 730 kN | Outside Diameter N/A 270 mm | Bore Size N/A 150 mm | Width N/A 73 mm |
| 22232 | N/A 1285 kN Static Load Rating Spherical Thrust Roller Bearing | Dynamic Load Rating N/A 860 kN | Outside Diameter N/A 290 mm | Bore Size N/A 160 mm | Width N/A 80 mm |
| 22234 | N/A 1450 kN Static Load Rating Spherical Thrust Roller Bearing | Dynamic Load Rating N/A 975 kN | Outside Diameter N/A 310 mm | Bore Size N/A 170 mm | Width N/A 86 mm |
| 22236 | N/A 1550 kN Static Load Rating Spherical Thrust Roller Bearing | Dynamic Load Rating N/A 1000 kN | Outside Diameter N/A 320 mm | Bore Size N/A 180 mm | Width N/A 86 mm |
| 22238 | N/A 1700 kN Static Load Rating Spherical Thrust Roller Bearing | Dynamic Load Rating N/A 1100 kN | Outside Diameter N/A 340 mm | Bore Size N/A 190 mm | Width N/A 92 mm |