COMPANY HEADER
Print Back
Radial, Spherical, and Spherical Thrust Roller Bearings
Unit of Measure
1 2 3 4 5 

Item #

Item Name

Dynamic Load Rating

Outside Diameter

Bore Size

Width

22205 N/A 35 kN Static Load Rating Spherical Thrust Roller Bearing N/A 35 kN N/A 52 mm N/A 25 mm N/A 18 mm
22206 N/A 52 kN Static Load Rating Spherical Thrust Roller Bearing N/A 48 kN N/A 62 mm N/A 30 mm N/A 20 mm
22207 N/A 73 kN Static Load Rating Spherical Thrust Roller Bearing N/A 67 kN N/A 72 mm N/A 35 mm N/A 23 mm
22208 N/A 81 kN Static Load Rating Spherical Thrust Roller Bearing N/A 73 kN N/A 80 mm N/A 40 mm N/A 23 mm
22209 N/A 88 kN Static Load Rating Spherical Thrust Roller Bearing N/A 77 kN N/A 85 mm N/A 45 mm N/A 23 mm
22210 N/A 100 kN Static Load Rating Spherical Thrust Roller Bearing N/A 84 kN N/A 90 mm N/A 50 mm N/A 23 mm
22211 N/A 137 kN Static Load Rating Spherical Thrust Roller Bearing N/A 115 kN N/A 100 mm N/A 55 mm N/A 25 mm
22212 N/A 146 kN Static Load Rating Spherical Thrust Roller Bearing N/A 122 kN N/A 110 mm N/A 60 mm N/A 28 mm
22213 N/A 183 kN Static Load Rating Spherical Thrust Roller Bearing N/A 148 kN N/A 120 mm N/A 65 mm N/A 31 mm
22214 N/A 185 kN Static Load Rating Spherical Thrust Roller Bearing N/A 148 kN N/A 125 mm N/A 70 mm N/A 31 mm
22215 N/A 205 kN Static Load Rating Spherical Thrust Roller Bearing N/A 156 kN N/A 130 mm N/A 75 mm N/A 31 mm
22216 N/A 225 kN Static Load Rating Spherical Thrust Roller Bearing N/A 175 kN N/A 140 mm N/A 80 mm N/A 33 mm
22217 N/A 270 kN Static Load Rating Spherical Thrust Roller Bearing N/A 210 kN N/A 150 mm N/A 85 mm N/A 36 mm
22218 N/A 340 kN Static Load Rating Spherical Thrust Roller Bearing N/A 250 kN N/A 160 mm N/A 90 mm N/A 40 mm
22219 N/A 370 kN Static Load Rating Spherical Thrust Roller Bearing N/A 280 kN N/A 170 mm N/A 95 mm N/A 43 mm
22220 N/A 410 kN Static Load Rating Spherical Thrust Roller Bearing N/A 310 kN N/A 180 mm N/A 100 mm N/A 46 mm
22222 N/A 550 kN Static Load Rating Spherical Thrust Roller Bearing N/A 405 kN N/A 200 mm N/A 110 mm N/A 53 mm
22224 N/A 665 kN Static Load Rating Spherical Thrust Roller Bearing N/A 465 kN N/A 215 mm N/A 120 mm N/A 58 mm
22226 N/A 800 kN Static Load Rating Spherical Thrust Roller Bearing N/A 545 kN N/A 230 mm N/A 130 mm N/A 64 mm
22228 N/A 900 kN Static Load Rating Spherical Thrust Roller Bearing N/A 605 kN N/A 250 mm N/A 140 mm N/A 68 mm
22230 N/A 1075 kN Static Load Rating Spherical Thrust Roller Bearing N/A 730 kN N/A 270 mm N/A 150 mm N/A 73 mm
22232 N/A 1285 kN Static Load Rating Spherical Thrust Roller Bearing N/A 860 kN N/A 290 mm N/A 160 mm N/A 80 mm
22234 N/A 1450 kN Static Load Rating Spherical Thrust Roller Bearing N/A 975 kN N/A 310 mm N/A 170 mm N/A 86 mm
22236 N/A 1550 kN Static Load Rating Spherical Thrust Roller Bearing N/A 1000 kN N/A 320 mm N/A 180 mm N/A 86 mm
22238 N/A 1700 kN Static Load Rating Spherical Thrust Roller Bearing N/A 1100 kN N/A 340 mm N/A 190 mm N/A 92 mm
Unit of Measure
1 2 3 4 5