COMPANY HEADER
Terms
Request Information
Unit of Measure
Items
Radial, Spherical, and Spherical Thrust Roller Bearings

35 kN Static Load Rating Spherical Thrust Roller Bearing

Radial, Spherical, and Spherical Thrust Roller Bearings

52 kN Static Load Rating Spherical Thrust Roller Bearing

Radial, Spherical, and Spherical Thrust Roller Bearings

73 kN Static Load Rating Spherical Thrust Roller Bearing

Radial, Spherical, and Spherical Thrust Roller Bearings

81 kN Static Load Rating Spherical Thrust Roller Bearing

Radial, Spherical, and Spherical Thrust Roller Bearings

88 kN Static Load Rating Spherical Thrust Roller Bearing
Description N/A Straight Bores, 222 Series Mounted Roller Bearings and Accessories
Type N/A Spherical Thrust Roller Bearing
Style N/A Thrust Roller Bearing
Associated Industries N/A Wood, Mining, Aggregate, Steel, Air Handling
TYPE: EURO/ PTI N/A PTI
Dynamic Load Rating N/A 35 kN N/A 48 kN N/A 67 kN N/A 73 kN N/A 77 kN
Static Load Rating N/A 35 kN N/A 52 kN N/A 73 kN N/A 81 kN N/A 88 kN
Outside Diameter N/A 52 mm N/A 62 mm N/A 72 mm N/A 80 mm N/A 85 mm
Bore Size N/A 25 mm N/A 30 mm N/A 35 mm N/A 40 mm N/A 45 mm
Dimension r N/A 1 mm N/A 1 mm N/A 1.1 mm N/A 1.1 mm N/A 1.1 mm
Width N/A 18 mm N/A 20 mm N/A 23 mm N/A 23 mm N/A 23 mm
Short Description N/A Self-Aligning Ball Bearings - Straight Bore
Weight N/A 0.4408 kg N/A 0.4408 kg N/A 0.8816 kg N/A 1.102 kg N/A 1.102 kg