Item # |
Item Name |
Type |
Total Length |
Total Height |
Outside Diameter |
|---|---|---|---|---|---|
| 722505DA | N/A 20 mm Bore Size Triangle Flange Housing | Type N/A Triangle Flange Housing | Total Length N/A 110 mm | Total Height N/A 56.5 mm | Outside Diameter N/A 75 mm |
| 722506DA | N/A 25 mm Bore Size Triangle Flange Housing | Type N/A Triangle Flange Housing | Total Length N/A 130 mm | Total Height N/A 59.5 mm | Outside Diameter N/A 86 mm |
| 722507DA | N/A 30 mm Bore Size Triangle Flange Housing | Type N/A Triangle Flange Housing | Total Length N/A 145 mm | Total Height N/A 63.5 mm | Outside Diameter N/A 97 mm |
| 722508DA | N/A 35 mm Bore Size Triangle Flange Housing | Type N/A Triangle Flange Housing | Total Length N/A 160 mm | Total Height N/A 65.5 mm | Outside Diameter N/A 108 mm |
| 722509DA | N/A 40 mm Bore Size Triangle Flange Housing | Type N/A Triangle Flange Housing | Total Length N/A 180 mm | Total Height N/A 69.5 mm | Outside Diameter N/A 113 mm |
| 722510DA | N/A 45 mm Bore Size Triangle Flange Housing | Type N/A Triangle Flange Housing | Total Length N/A 180 mm | Total Height N/A 73 mm | Outside Diameter N/A 118 mm |
| 722511DA | N/A 50 mm Bore Size Triangle Flange Housing | Type N/A Triangle Flange Housing | Total Length N/A 192 mm | Total Height N/A 81.5 mm | Outside Diameter N/A 128 mm |
| 722512DA | N/A 55 mm Bore Size Triangle Flange Housing | Type N/A Triangle Flange Housing | Total Length N/A 210 mm | Total Height N/A 82 mm | Outside Diameter N/A 142 mm |
| 722513DA | N/A 60 mm Bore Size Triangle Flange Housing | Type N/A Triangle Flange Housing | Total Length N/A 225 mm | Total Height N/A 86 mm | Outside Diameter N/A 152 mm |
| 722505DB | N/A 20 mm Bore Size Triangle Flange Housing | Type N/A Triangle Flange Housing | Total Length N/A 110 mm | Total Height N/A 56.5 mm | Outside Diameter N/A 75 mm |
| 722506DB | N/A 25 mm Bore Size Triangle Flange Housing | Type N/A Triangle Flange Housing | Total Length N/A 130 mm | Total Height N/A 59.5 mm | Outside Diameter N/A 86 mm |
| 722507DB | N/A 30 mm Bore Size Triangle Flange Housing | Type N/A Triangle Flange Housing | Total Length N/A 145 mm | Total Height N/A 63.5 mm | Outside Diameter N/A 97 mm |
| 722508DB | N/A 35 mm Bore Size Triangle Flange Housing | Type N/A Triangle Flange Housing | Total Length N/A 160 mm | Total Height N/A 65.5 mm | Outside Diameter N/A 108 mm |
| 722509DB | N/A 40 mm Bore Size Triangle Flange Housing | Type N/A Triangle Flange Housing | Total Length N/A 180 mm | Total Height N/A 69.5 mm | Outside Diameter N/A 113 mm |
| 722510DB | N/A 45 mm Bore Size Triangle Flange Housing | Type N/A Triangle Flange Housing | Total Length N/A 180 mm | Total Height N/A 73 mm | Outside Diameter N/A 118 mm |
| 722511DB | N/A 50 mm Bore Size Triangle Flange Housing | Type N/A Triangle Flange Housing | Total Length N/A 192 mm | Total Height N/A 81.5 mm | Outside Diameter N/A 128 mm |
| 722512DB | N/A 55 mm Bore Size Triangle Flange Housing | Type N/A Triangle Flange Housing | Total Length N/A 210 mm | Total Height N/A 82 mm | Outside Diameter N/A 142 mm |
| 722513DB | N/A 60 mm Bore Size Triangle Flange Housing | Type N/A Triangle Flange Housing | Total Length N/A 225 mm | Total Height N/A 86 mm | Outside Diameter N/A 152 mm |