COMPANY HEADER
Print Back
Flanged Housings - Triangle Flange Housings
Unit of Measure
1 

Item #

Item Name

Type

Total Length

Total Height

Outside Diameter

722505DA N/A 20 mm Bore Size Triangle Flange Housing N/A Triangle Flange Housing N/A 110 mm N/A 56.5 mm N/A 75 mm
722506DA N/A 25 mm Bore Size Triangle Flange Housing N/A Triangle Flange Housing N/A 130 mm N/A 59.5 mm N/A 86 mm
722507DA N/A 30 mm Bore Size Triangle Flange Housing N/A Triangle Flange Housing N/A 145 mm N/A 63.5 mm N/A 97 mm
722508DA N/A 35 mm Bore Size Triangle Flange Housing N/A Triangle Flange Housing N/A 160 mm N/A 65.5 mm N/A 108 mm
722509DA N/A 40 mm Bore Size Triangle Flange Housing N/A Triangle Flange Housing N/A 180 mm N/A 69.5 mm N/A 113 mm
722510DA N/A 45 mm Bore Size Triangle Flange Housing N/A Triangle Flange Housing N/A 180 mm N/A 73 mm N/A 118 mm
722511DA N/A 50 mm Bore Size Triangle Flange Housing N/A Triangle Flange Housing N/A 192 mm N/A 81.5 mm N/A 128 mm
722512DA N/A 55 mm Bore Size Triangle Flange Housing N/A Triangle Flange Housing N/A 210 mm N/A 82 mm N/A 142 mm
722513DA N/A 60 mm Bore Size Triangle Flange Housing N/A Triangle Flange Housing N/A 225 mm N/A 86 mm N/A 152 mm
722505DB N/A 20 mm Bore Size Triangle Flange Housing N/A Triangle Flange Housing N/A 110 mm N/A 56.5 mm N/A 75 mm
722506DB N/A 25 mm Bore Size Triangle Flange Housing N/A Triangle Flange Housing N/A 130 mm N/A 59.5 mm N/A 86 mm
722507DB N/A 30 mm Bore Size Triangle Flange Housing N/A Triangle Flange Housing N/A 145 mm N/A 63.5 mm N/A 97 mm
722508DB N/A 35 mm Bore Size Triangle Flange Housing N/A Triangle Flange Housing N/A 160 mm N/A 65.5 mm N/A 108 mm
722509DB N/A 40 mm Bore Size Triangle Flange Housing N/A Triangle Flange Housing N/A 180 mm N/A 69.5 mm N/A 113 mm
722510DB N/A 45 mm Bore Size Triangle Flange Housing N/A Triangle Flange Housing N/A 180 mm N/A 73 mm N/A 118 mm
722511DB N/A 50 mm Bore Size Triangle Flange Housing N/A Triangle Flange Housing N/A 192 mm N/A 81.5 mm N/A 128 mm
722512DB N/A 55 mm Bore Size Triangle Flange Housing N/A Triangle Flange Housing N/A 210 mm N/A 82 mm N/A 142 mm
722513DB N/A 60 mm Bore Size Triangle Flange Housing N/A Triangle Flange Housing N/A 225 mm N/A 86 mm N/A 152 mm
Unit of Measure
1