COMPANY HEADER
Terms
Request Information
Unit of Measure
Items
Flanged Housings - Triangle Flange Housings

20 mm Bore Size Triangle Flange Housing

Flanged Housings - Triangle Flange Housings

25 mm Bore Size Triangle Flange Housing

Flanged Housings - Triangle Flange Housings

30 mm Bore Size Triangle Flange Housing

Flanged Housings - Triangle Flange Housings

35 mm Bore Size Triangle Flange Housing

Flanged Housings - Triangle Flange Housings

40 mm Bore Size Triangle Flange Housing
Description N/A Flanged Housing, Accommodates 1220, 2200 Series Mounted Ball and 222 Series Spherical Bearings, Closed End
Mounted Roller Bearings and Accessories
Metric Based Split Plummer Block
Type N/A Triangle Flange Housing
Series N/A 722500
Housing Construction N/A Split Housing
Compatible Bearing N/A Ball Bearing, Spherical Bearing
Compatible Bearing Series N/A 1220, 2200, 222
Bore Size N/A 20 mm N/A 25 mm N/A 30 mm N/A 35 mm N/A 40 mm
Weight N/A 1.1 lb N/A 1.5 lb N/A 1.8 lb N/A 2.3 lb N/A 3 lb
Associated Industries N/A Mining, Steel, Air Handling
TYPE: EURO/ PTI N/A PTI
Number of Holes N/A 3
Grease Type N/A NLGI #2 Lithium Based
Grease Fitting N/A R 1/8
Short Description N/A 722500 Series - 3 Bolt Triangular
Total Length N/A 110 mm N/A 130 mm N/A 145 mm N/A 160 mm N/A 180 mm
Total Height N/A 56.5 mm N/A 59.5 mm N/A 63.5 mm N/A 65.5 mm N/A 69.5 mm
Outside Diameter N/A 75 mm N/A 86 mm N/A 97 mm N/A 108 mm N/A 113 mm
Bolt Circle Diameter N/A 10 mm N/A 10 mm N/A 12 mm N/A 12 mm N/A 12 mm
Base Thickness N/A 10 mm N/A 12 mm N/A 12 mm N/A 12 mm N/A 12 mm
Dimension B N/A 15 mm N/A 16 mm N/A 16 mm N/A 17 mm N/A 19 mm
Dimension F N/A 12.5 mm N/A 15 mm N/A 14.5 mm N/A 18 mm N/A 16.5 mm
Dimension H N/A 38 mm N/A 44 mm N/A 48.5 mm N/A 54 mm N/A 60 mm
Dimension H1 N/A 100 mm N/A 117 mm N/A 130 mm N/A 143 mm N/A 160 mm
Dimension I N/A 51.5 mm N/A 57 mm N/A 59.5 mm N/A 64 mm N/A 64.5 mm
Dimension R N/A 96 mm N/A 116 mm N/A 130 mm N/A 140 mm N/A 160 mm
Dimension X N/A 20 mm N/A 22 mm N/A 25 mm N/A 25 mm N/A 25 mm