Item # |
Item Name |
Type |
Housing Construction |
Shaft Size |
Bolt Hole Spacing [Lateral] |
|---|---|---|---|---|---|
| PDNF306 | N/A 30 mm Bore Size Double Bear Housing | Type N/A Double Bearing Housing | Housing Construction N/A Grease Type Split Housing | Shaft Size N/A 24 mm | Bolt Hole Spacing [Lateral] N/A 150 mm |
| PDNF307 | N/A 35 mm Bore Size Double Bear Housing | Type N/A Double Bearing Housing | Housing Construction N/A Grease Type Split Housing | Shaft Size N/A 28 mm | Bolt Hole Spacing [Lateral] N/A 175 mm |
| PDNF308 | N/A 40 mm Bore Size Double Bear Housing | Type N/A Double Bearing Housing | Housing Construction N/A Grease Type Split Housing | Shaft Size N/A 32 mm | Bolt Hole Spacing [Lateral] N/A 225 mm |
| PDNF309 | N/A 45 mm Bore Size Double Bear Housing | Type N/A Double Bearing Housing | Housing Construction N/A Grease Type Split Housing | Shaft Size N/A 38 mm | Bolt Hole Spacing [Lateral] N/A 250 mm |
| PDNF310 | N/A 50 mm Bore Size Double Bear Housing | Type N/A Double Bearing Housing | Housing Construction N/A Grease Type Split Housing | Shaft Size N/A 42 mm | Bolt Hole Spacing [Lateral] N/A 275 mm |
| PDNF311 | N/A 55 mm Bore Size Double Bear Housing | Type N/A Double Bearing Housing | Housing Construction N/A Grease Type Split Housing | Shaft Size N/A 48 mm | Bolt Hole Spacing [Lateral] N/A 300 mm |
| PDNF312 | N/A 60 mm Bore Size Double Bear Housing | Type N/A Double Bearing Housing | Housing Construction N/A Grease Type Split Housing | Shaft Size N/A 48 mm | Bolt Hole Spacing [Lateral] N/A 340 mm |
| PDNF313 | N/A 65 mm Bore Size Double Bear Housing | Type N/A Double Bearing Housing | Housing Construction N/A Grease Type Split Housing | Shaft Size N/A 55 mm | Bolt Hole Spacing [Lateral] N/A 360 mm |
| PDNF314 | N/A 70 mm Bore Size Double Bear Housing | Type N/A Double Bearing Housing | Housing Construction N/A Grease Type Split Housing | Shaft Size N/A 60 mm | Bolt Hole Spacing [Lateral] N/A 380 mm |
| PDNF315 | N/A 75 mm Bore Size Double Bear Housing | Type N/A Double Bearing Housing | Housing Construction N/A Grease Type Split Housing | Shaft Size N/A 65 mm | Bolt Hole Spacing [Lateral] N/A 400 mm |
| PDNF316 | N/A 80 mm Bore Size Double Bear Housing | Type N/A Double Bearing Housing | Housing Construction N/A Grease Type Split Housing | Shaft Size N/A 70 mm | Bolt Hole Spacing [Lateral] N/A 420 mm |
| PDNF317 | N/A 85 mm Bore Size Double Bear Housing | Type N/A Double Bearing Housing | Housing Construction N/A Grease Type Split Housing | Shaft Size N/A 75 mm | Bolt Hole Spacing [Lateral] N/A 440 mm |
| PDNF318 | N/A 90 mm Bore Size Double Bear Housing | Type N/A Double Bearing Housing | Housing Construction N/A Grease Type Split Housing | Shaft Size N/A 80 mm | Bolt Hole Spacing [Lateral] N/A 460 mm |
| PDNF319 | N/A 95 mm Bore Size Double Bear Housing | Type N/A Double Bearing Housing | Housing Construction N/A Grease Type Split Housing | Shaft Size N/A 85 mm | Bolt Hole Spacing [Lateral] N/A 480 mm |