| Items |
PDNF306 30 mm Bore Size Double Bear Housing |
PDNF307 35 mm Bore Size Double Bear Housing |
PDNF308 40 mm Bore Size Double Bear Housing |
PDNF309 45 mm Bore Size Double Bear Housing |
PDNF310 50 mm Bore Size Double Bear Housing |
|||||
| Description | N/A |
N/A
Double Bearing Housing, Alternative to Pillow Block Housings for High Speed Applications, Deep Groove Ball Bearings Allow for High Speed Operation Mounted Roller Bearings and Accessories Metric Based Split Plummer Block |
N/A
Double Bearing Housing, Alternative to Pillow Block Housings for High Speed Applications, Deep Groove Ball Bearings Allow for High Speed Operation Mounted Roller Bearings and Accessories Metric Based Split Plummer Block |
N/A
Double Bearing Housing, Alternative to Pillow Block Housings for High Speed Applications, Deep Groove Ball Bearings Allow for High Speed Operation Mounted Roller Bearings and Accessories Metric Based Split Plummer Block |
N/A
Double Bearing Housing, Alternative to Pillow Block Housings for High Speed Applications, Deep Groove Ball Bearings Allow for High Speed Operation Mounted Roller Bearings and Accessories Metric Based Split Plummer Block |
|||||
| TYPE: EURO/ PTI | N/A PTI | |||||||||
| Associated Industries | N/A Air Handling | |||||||||
| Grease Type | N/A NLGI #2 | |||||||||
| Grease Fitting | N/A R 1/8 | |||||||||
| Dimension G | N/A 4 x M 6 mm | N/A 4 x M 6 mm | N/A 4 x M 6 mm | N/A 4 x M 6 mm | N/A 6 x M 6 mm | |||||
| Dimension b | N/A 40 mm | N/A 45 mm | N/A 52 mm | N/A 52 mm | N/A 60 mm | |||||
| Bore Size | N/A 30 mm | N/A 35 mm | N/A 40 mm | N/A 45 mm | N/A 50 mm | |||||
| Dimension D | N/A 72 mm | N/A 80 mm | N/A 90 mm | N/A 100 mm | N/A 110 mm | |||||
| Dimension H | N/A 50 mm | N/A 60 mm | N/A 60 mm | N/A 70 mm | N/A 70 mm | |||||
| Dimension I | N/A 210 mm | N/A 239 mm | N/A 298 mm | N/A 340 mm | N/A 360 mm | |||||
| Dimension I1 | N/A 226 mm | N/A 260 mm | N/A 315 mm | N/A 360 mm | N/A 377 mm | |||||
| Dimension I2 | N/A 171.5 mm | N/A 195.5 mm | N/A 255.5 mm | N/A 279.5 mm | N/A 311.5 mm | |||||
| Dimension I3 | N/A 140 mm | N/A 160 mm | N/A 214 mm | N/A 236 mm | N/A 266 mm | |||||
| Dimension L | N/A 84 mm | N/A 95 mm | N/A 104 mm | N/A 115 mm | N/A 125 mm | |||||
| Dimension n | N/A 45 mm | N/A 49.5 mm | N/A 53 mm | N/A 63 mm | N/A 59 mm | |||||
| Dimension S | N/A 15 mm | |||||||||
| Type | N/A Double Bearing Housing | |||||||||
| Application | N/A High Speed | |||||||||
| Series | N/A PDFNF | |||||||||
| Housing Construction | N/A Grease Type Split Housing | |||||||||
| Short Description | N/A PDFNF Series | |||||||||
| Total Length | N/A 240 mm | N/A 275 mm | N/A 331 mm | N/A 376 mm | N/A 393 mm | |||||
| Total Width | N/A 160 mm | N/A 190 mm | N/A 190 mm | N/A 210 mm | N/A 210 mm | |||||
| Total Height | N/A 100 mm | N/A 116 mm | N/A 121 mm | N/A 137 mm | N/A 142 mm | |||||
| Bolt Hole Spacing | N/A 130 mm | N/A 150 mm | N/A 150 mm | N/A 170 mm | N/A 170 mm | |||||
| Shaft Size | N/A 24 mm | N/A 28 mm | N/A 32 mm | N/A 38 mm | N/A 42 mm | |||||
| Base Thickness | N/A 18 mm | N/A 18 mm | N/A 20 mm | N/A 22 mm | N/A 25 mm | |||||
| Bolt Hole Spacing [Lateral] | N/A 150 mm | N/A 175 mm | N/A 225 mm | N/A 250 mm | N/A 275 mm | |||||
|
|
||||||||||