COMPANY HEADER
Print Back
Double Bearing Housings
Unit of Measure
1 

Item #

Item Name

Type

Housing Construction

Shaft Size

Bolt Hole Spacing [Lateral]

PDNF306 N/A 30 mm Bore Size Double Bear Housing N/A Double Bearing Housing N/A Grease Type Split Housing N/A 24 mm N/A 150 mm
PDNF307 N/A 35 mm Bore Size Double Bear Housing N/A Double Bearing Housing N/A Grease Type Split Housing N/A 28 mm N/A 175 mm
PDNF308 N/A 40 mm Bore Size Double Bear Housing N/A Double Bearing Housing N/A Grease Type Split Housing N/A 32 mm N/A 225 mm
PDNF309 N/A 45 mm Bore Size Double Bear Housing N/A Double Bearing Housing N/A Grease Type Split Housing N/A 38 mm N/A 250 mm
PDNF310 N/A 50 mm Bore Size Double Bear Housing N/A Double Bearing Housing N/A Grease Type Split Housing N/A 42 mm N/A 275 mm
PDNF311 N/A 55 mm Bore Size Double Bear Housing N/A Double Bearing Housing N/A Grease Type Split Housing N/A 48 mm N/A 300 mm
PDNF312 N/A 60 mm Bore Size Double Bear Housing N/A Double Bearing Housing N/A Grease Type Split Housing N/A 48 mm N/A 340 mm
PDNF313 N/A 65 mm Bore Size Double Bear Housing N/A Double Bearing Housing N/A Grease Type Split Housing N/A 55 mm N/A 360 mm
PDNF314 N/A 70 mm Bore Size Double Bear Housing N/A Double Bearing Housing N/A Grease Type Split Housing N/A 60 mm N/A 380 mm
PDNF315 N/A 75 mm Bore Size Double Bear Housing N/A Double Bearing Housing N/A Grease Type Split Housing N/A 65 mm N/A 400 mm
PDNF316 N/A 80 mm Bore Size Double Bear Housing N/A Double Bearing Housing N/A Grease Type Split Housing N/A 70 mm N/A 420 mm
PDNF317 N/A 85 mm Bore Size Double Bear Housing N/A Double Bearing Housing N/A Grease Type Split Housing N/A 75 mm N/A 440 mm
PDNF318 N/A 90 mm Bore Size Double Bear Housing N/A Double Bearing Housing N/A Grease Type Split Housing N/A 80 mm N/A 460 mm
PDNF319 N/A 95 mm Bore Size Double Bear Housing N/A Double Bearing Housing N/A Grease Type Split Housing N/A 85 mm N/A 480 mm
Unit of Measure
1