Item # |
W - Dimension |
B - Dimension |
D - Dimension |
L - Dimension |
S - Dimension |
G - Dimension |
|---|---|---|---|---|---|---|
| FB 204 | W - Dimension N/A 4 1/4 in108 mm | B - Dimension N/A 2 1/2 in64 mm | D - Dimension N/A 2 3/8 in60 mm | L - Dimension N/A 1 in25 mm | S - Dimension N/A 25/64 in9.9 mm | G - Dimension N/A 5/16 in8 mm |
| FB 205 | W - Dimension N/A 4 3/4 in121 mm | B - Dimension N/A 2 3/4 in70 mm | D - Dimension N/A 2 1/2 in64 mm | L - Dimension N/A 1 1/8 in29 mm | S - Dimension N/A 25/64 in9.9 mm | G - Dimension N/A 3/8 in9.5 mm |
| FB 206 | W - Dimension N/A 5 3/8 in137 mm | B - Dimension N/A 3 1/4 in83 mm | D - Dimension N/A 2 3/4 in70 mm | L - Dimension N/A 1 1/4 in32 mm | S - Dimension N/A 25/64 in9.9 mm | G - Dimension N/A 3/8 in9.5 mm |
| FB 207 | W - Dimension N/A 6 1/8 in156 mm | B - Dimension N/A 3.75 in95 mm | D - Dimension N/A 3 1/4 in83 mm | L - Dimension N/A 1 7/16 in37 mm | S - Dimension N/A 33/64 in13.1 mm | G - Dimension N/A 0.5 in13 mm |
| FB 208 | W - Dimension N/A 6 15/32 in164 mm | B - Dimension N/A 3 15/16 in100 mm | D - Dimension N/A 3 1/16 in78 mm | L - Dimension N/A 1 11/32 in34 mm | S - Dimension N/A 7/16 in11.1 mm | G - Dimension N/A 5/8 in16 mm |
| FB 209 | W - Dimension N/A 6 27/32 in174 mm | B - Dimension N/A 4 3/16 in106 mm | D - Dimension N/A 3 5/32 in80 mm | L - Dimension N/A 1 11/32 in34 mm | S - Dimension N/A 15/32 in11.9 mm | G - Dimension N/A 23/32 in18 mm |
| FB 210 | W - Dimension N/A 7 1/2 in191 mm | B - Dimension N/A 4 5/8 in118 mm | D - Dimension N/A 4 in102 mm | L - Dimension N/A 1 1/2 in38 mm | S - Dimension N/A 33/64 in13.1 mm | G - Dimension N/A 0.5 in13 mm |