W - Dimension |
N/A 7 1/2 in191 mm |
B - Dimension |
N/A 4 5/8 in118 mm |
D - Dimension |
N/A 4 in102 mm |
L - Dimension |
N/A 1 1/2 in38 mm |
S - Dimension |
N/A 33/64 in13.1 mm |
G - Dimension |
N/A 0.5 in13 mm |
H - Dimension |
N/A 2 15/16 in74.6 mm |
J - Dimension |
N/A 1 5/8 in41.3 mm |
E - Dimension |
N/A 2.75 in69.9 mm |
Bolt Used |
N/A 7/16 in |