W - Dimension | 
                                                                        N/A 4 3/4 in121 mm | 
                                                                                B - Dimension | 
                                                                        N/A 2 3/4 in70 mm | 
                                                                                D - Dimension | 
                                                                        N/A 2 1/2 in64 mm | 
                                                                                L - Dimension | 
                                                                        N/A 1 1/8 in29 mm | 
                                                                                S - Dimension | 
                                                                        N/A 25/64 in9.9 mm | 
                                                                                G - Dimension | 
                                                                        N/A 3/8 in9.5 mm | 
                                                                                H - Dimension | 
                                                                        N/A 1 13/16 in46 mm | 
                                                                                J - Dimension | 
                                                                        N/A 1 1/8 in28.6 mm | 
                                                                                E - Dimension | 
                                                                        N/A 1 5/8 in41.3 mm | 
                                                                                Bolt Used | 
                                                                        N/A 5/16 in |