Item # |
Item Name |
Number of Teeth |
Pitch Diameter |
Outside Diameter |
Hub Diameter |
---|---|---|---|---|---|
M1.5B58 | N/A 3399 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 58 | Pitch Diameter N/A 87 mm | Outside Diameter N/A 90 mm | Hub Diameter N/A 60 mm |
M1.5B59 | N/A 3551 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 59 | Pitch Diameter N/A 88.5 mm | Outside Diameter N/A 91.5 mm | Hub Diameter N/A 60 mm |
M1.5B60 | N/A 3696 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 60 | Pitch Diameter N/A 90 mm | Outside Diameter N/A 93 mm | Hub Diameter N/A 60 mm |
M1.5B61 | N/A 3858 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 61 | Pitch Diameter N/A 91.5 mm | Outside Diameter N/A 94.5 mm | Hub Diameter N/A 70 mm |
M1.5B62 | N/A 4081 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 62 | Pitch Diameter N/A 93 mm | Outside Diameter N/A 96 mm | Hub Diameter N/A 70 mm |
M1.5B63 | N/A 4290 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 63 | Pitch Diameter N/A 94.5 mm | Outside Diameter N/A 97.5 mm | Hub Diameter N/A 70 mm |
M1.5B64 | N/A 4499 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 64 | Pitch Diameter N/A 96 mm | Outside Diameter N/A 99 mm | Hub Diameter N/A 70 mm |
M1.5B65 | N/A 4708 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 65 | Pitch Diameter N/A 97.5 mm | Outside Diameter N/A 100.5 mm | Hub Diameter N/A 70 mm |
M1.5B66 | N/A 4848 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 66 | Pitch Diameter N/A 99 mm | Outside Diameter N/A 102 mm | Hub Diameter N/A 70 mm |
M1.5B67 | N/A 4993 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 67 | Pitch Diameter N/A 100.5 mm | Outside Diameter N/A 103.5 mm | Hub Diameter N/A 70 mm |
M1.5B68 | N/A 5137 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 68 | Pitch Diameter N/A 102 mm | Outside Diameter N/A 105 mm | Hub Diameter N/A 70 mm |
M1.5B69 | N/A 5257 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 69 | Pitch Diameter N/A 103.5 mm | Outside Diameter N/A 106.5 mm | Hub Diameter N/A 70 mm |
M1.5B70 | N/A 5370 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 70 | Pitch Diameter N/A 105 mm | Outside Diameter N/A 108 mm | Hub Diameter N/A 70 mm |
M1.5B72 | N/A 5577 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 72 | Pitch Diameter N/A 108 mm | Outside Diameter N/A 111 mm | Hub Diameter N/A 80 mm |
M1.5A72 | N/A 5577 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 72 | Pitch Diameter N/A 108 mm | Outside Diameter N/A 111 mm | Hub Diameter N/A |
M1.5A75 | N/A 5929 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 75 | Pitch Diameter N/A 112.5 mm | Outside Diameter N/A 115.5 mm | Hub Diameter N/A |
M1.5A76 | N/A 6039 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 76 | Pitch Diameter N/A 114 mm | Outside Diameter N/A 117 mm | Hub Diameter N/A |
M1.5A80 | N/A 6512 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 80 | Pitch Diameter N/A 120 mm | Outside Diameter N/A 123 mm | Hub Diameter N/A |
M1.5A85 | N/A 8063 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 85 | Pitch Diameter N/A 127.5 mm | Outside Diameter N/A 130.5 mm | Hub Diameter N/A |
M1.5A90 | N/A 8481 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 90 | Pitch Diameter N/A 135 mm | Outside Diameter N/A 138 mm | Hub Diameter N/A |
M1.5A95 | N/A 8888 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 95 | Pitch Diameter N/A 142.5 mm | Outside Diameter N/A 145.5 mm | Hub Diameter N/A |
M1.5A100 | N/A 9218 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 100 | Pitch Diameter N/A 150 mm | Outside Diameter N/A 153 mm | Hub Diameter N/A |
M1.5A110 | N/A 9416 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 110 | Pitch Diameter N/A 165 mm | Outside Diameter N/A 168 mm | Hub Diameter N/A |
M1.5A114 | N/A 9620 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 114 | Pitch Diameter N/A 171 mm | Outside Diameter N/A 174 mm | Hub Diameter N/A |
M1.5A120 | N/A 10076 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 120 | Pitch Diameter N/A 180 mm | Outside Diameter N/A 183 mm | Hub Diameter N/A |