COMPANY HEADER
Terms
Request Information
MODULE 1.5 METRIC SPUR GEAR_ PLATE TYPE
Power Transmission Components
Unit of Measure

Specifications

Type

Metric Spur Gear

Material

STEEL C45 E

Torque [Max]

9416 N·cm

TYPE: EURO/PTI

PTI

Associate Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Module

1.5

Manual

1.5

Number of Teeth

110

Short Description

Metric Spur Gear

Weight

2820 kg

Dimension

Pitch Diameter

165 mm

Outside Diameter

168 mm

Bore Diameter

20 mm

Face Width

17 mm