COMPANY HEADER
Terms
Request Information
MODULE 1.5 METRIC SPUR GEAR_ HUB TYPE
Power Transmission Components
Unit of Measure

Specifications

Type

Metric Spur Gear

Material

STEEL C45 E

Torque [Max]

4081 N·cm

TYPE: EURO/PTI

PTI

Associate Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Module

1.5

Manual

1.5

Number of Teeth

62

Short Description

Metric Spur Gear

Weight

1250 kg

Dimension

Pitch Diameter

93 mm

Outside Diameter

96 mm

Hub Diameter

70 mm

Bore Diameter

20 mm

Width

30 mm

Face Width

17 mm