COMPANY HEADER
Terms
Request Information
MODULE 1.5 METRIC SPUR GEAR_ HUB TYPE
Power Transmission Components
Unit of Measure

Specifications

Type

Metric Spur Gear

Material

STEEL C45 E

Torque [Max]

3696 N·cm

TYPE: EURO/PTI

PTI

Associate Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Module

1.5

Manual

1.5

Number of Teeth

60

Short Description

Metric Spur Gear

Weight

1090 kg

Dimension

Pitch Diameter

90 mm

Outside Diameter

93 mm

Hub Diameter

60 mm

Bore Diameter

15 mm

Width

30 mm

Face Width

17 mm