Item # |
Item Name |
Pitch Diameter |
Width |
Face Width |
Bore Diameter [Max] |
|---|---|---|---|---|---|
| SPZ500 x 5-3020 | N/A 5 Groove Metric V Belts Sheave | Pitch Diameter N/A 500 mm | Width N/A 51 mm | Face Width N/A 64 mm | Bore Diameter [Max] N/A 75 mm |
| SPZ500 x 6-3020 | N/A 6 Groove Metric V Belts Sheave | Pitch Diameter N/A 500 mm | Width N/A 51 mm | Face Width N/A 76 mm | Bore Diameter [Max] N/A 75 mm |
| SPZ500 x 8-3535 | N/A 8 Groove Metric V Belts Sheave | Pitch Diameter N/A 500 mm | Width N/A 89 mm | Face Width N/A 100 mm | Bore Diameter [Max] N/A 90 mm |
| SPZ630 x 2-2517 | N/A 2 Groove Metric V Belts Sheave | Pitch Diameter N/A 630 mm | Width N/A 45 mm | Face Width N/A 28 mm | Bore Diameter [Max] N/A 65 mm |
| SPZ630 x 3-2517 | N/A 3 Groove Metric V Belts Sheave | Pitch Diameter N/A 630 mm | Width N/A 45 mm | Face Width N/A 40 mm | Bore Diameter [Max] N/A 65 mm |
| SPZ630 x 4-3020 | N/A 4 Groove Metric V Belts Sheave | Pitch Diameter N/A 630 mm | Width N/A 51 mm | Face Width N/A 52 mm | Bore Diameter [Max] N/A 75 mm |
| SPZ630 x 5-3020 | N/A 5 Groove Metric V Belts Sheave | Pitch Diameter N/A 630 mm | Width N/A 51 mm | Face Width N/A 64 mm | Bore Diameter [Max] N/A 75 mm |
| SPZ630 x 6-3535 | N/A 6 Groove Metric V Belts Sheave | Pitch Diameter N/A 630 mm | Width N/A 89 mm | Face Width N/A 76 mm | Bore Diameter [Max] N/A 90 mm |
| SPZ630 x 8-3535 | N/A 8 Groove Metric V Belts Sheave | Pitch Diameter N/A 630 mm | Width N/A 89 mm | Face Width N/A 100 mm | Bore Diameter [Max] N/A 90 mm |
| SPA63 x 1-1108 | N/A 1 Groove Metric V Belts Sheave | Pitch Diameter N/A 63 mm | Width N/A 40 mm | Face Width N/A 20 mm | Bore Diameter [Max] N/A 28 mm |
| SPA63 x 2-1108 | N/A 2 Groove Metric V Belts Sheave | Pitch Diameter N/A 63 mm | Width N/A 55 mm | Face Width N/A 35 mm | Bore Diameter [Max] N/A 28 mm |
| SPA67 x 1-1108 | N/A 1 Groove Metric V Belts Sheave | Pitch Diameter N/A 67 mm | Width N/A 22 mm | Face Width N/A 20 mm | Bore Diameter [Max] N/A 28 mm |
| SPA67 x 2-1108 | N/A 2 Groove Metric V Belts Sheave | Pitch Diameter N/A 67 mm | Width N/A 22 mm | Face Width N/A 35 mm | Bore Diameter [Max] N/A 28 mm |
| SPA71 x 1-1108 | N/A 1 Groove Metric V Belts Sheave | Pitch Diameter N/A 71 mm | Width N/A 22 mm | Face Width N/A 20 mm | Bore Diameter [Max] N/A 28 mm |
| SPA71 x 2-1108 | N/A 2 Groove Metric V Belts Sheave | Pitch Diameter N/A 71 mm | Width N/A 22 mm | Face Width N/A 35 mm | Bore Diameter [Max] N/A 28 mm |
| SPA71 x 3-1108 | N/A 3 Groove Metric V Belts Sheave | Pitch Diameter N/A 71 mm | Width N/A 22 mm | Face Width N/A 50 mm | Bore Diameter [Max] N/A 28 mm |
| SPA75 x 1-1108 | N/A 1 Groove Metric V Belts Sheave | Pitch Diameter N/A 75 mm | Width N/A 22 mm | Face Width N/A 20 mm | Bore Diameter [Max] N/A 28 mm |
| SPA75 x 2-1108 | N/A 2 Groove Metric V Belts Sheave | Pitch Diameter N/A 75 mm | Width N/A 22 mm | Face Width N/A 35 mm | Bore Diameter [Max] N/A 28 mm |
| SPA75 x 3-1108 | N/A 3 Groove Metric V Belts Sheave | Pitch Diameter N/A 75 mm | Width N/A 22 mm | Face Width N/A 50 mm | Bore Diameter [Max] N/A 28 mm |
| SPA80 x 1-1210 | N/A 1 Groove Metric V Belts Sheave | Pitch Diameter N/A 80 mm | Width N/A 25 mm | Face Width N/A 20 mm | Bore Diameter [Max] N/A 32 mm |
| SPA80 x 2-1210 | N/A 2 Groove Metric V Belts Sheave | Pitch Diameter N/A 80 mm | Width N/A 25 mm | Face Width N/A 35 mm | Bore Diameter [Max] N/A 32 mm |
| SPA80 x 3-1210 | N/A 3 Groove Metric V Belts Sheave | Pitch Diameter N/A 80 mm | Width N/A 25 mm | Face Width N/A 50 mm | Bore Diameter [Max] N/A 32 mm |
| SPA85 x 1-1210 | N/A 1 Groove Metric V Belts Sheave | Pitch Diameter N/A 85 mm | Width N/A 25 mm | Face Width N/A 20 mm | Bore Diameter [Max] N/A 32 mm |
| SPA85 x 2-1210 | N/A 2 Groove Metric V Belts Sheave | Pitch Diameter N/A 85 mm | Width N/A 25 mm | Face Width N/A 35 mm | Bore Diameter [Max] N/A 32 mm |
| SPA85 x 3-1210 | N/A 3 Groove Metric V Belts Sheave | Pitch Diameter N/A 85 mm | Width N/A 25 mm | Face Width N/A 50 mm | Bore Diameter [Max] N/A 32 mm |