COMPANY HEADER
Terms
Request Information
Taper Bushed, Z Profile
Unit of Measure

Specifications

Type

Metric V Belts Sheave

TYPE: EURO/ PTI

PTI

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Bushing

2517

Number of Grooves

2

Short Description

SPZ Metric V-Belt Sheave

Weight

11.7 kg

Dimension

Pitch Diameter

630 mm

Width

45 mm

Face Width

28 mm

Bore Diameter [Max]

65 mm

Dimension J

601 mm

Dimension K

8.5 mm

Dimension M

8.5 mm

Dimension N

124 mm