COMPANY HEADER
Terms
Request Information
Taper Bushed, A Profile
Unit of Measure

Specifications

Type

Metric V Belts Sheave

TYPE: EURO/ PTI

PTI

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Bushing

1210

Number of Grooves

1

Short Description

SPA Metric V-Belt Sheave

Weight

0.6 kg

Dimension

Pitch Diameter

85 mm

Width

25 mm

Face Width

20 mm

Bore Diameter [Max]

32 mm

Dimension M

5 mm

Dimension N

80 mm