COMPANY HEADER
Terms
Request Information
Taper Bushed, A Profile
Unit of Measure

Specifications

Type

Metric V Belts Sheave

TYPE: EURO/ PTI

PTI

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Bushing

1108

Number of Grooves

1

Short Description

SPA Metric V-Belt Sheave

Weight

0.6 kg

Dimension

Pitch Diameter

63 mm

Width

40 mm

Face Width

20 mm

Bore Diameter [Max]

28 mm

Dimension J

31 mm

Dimension K

18 mm

Dimension N

68.5 mm