Item # |
Item Name |
Type |
Locking Type |
Thread Size |
Dimension D |
|---|---|---|---|---|---|
| GUK0 | N/A M10 x 0.75 mm Thread Size Integral Locking Device | Type N/A Self-Locking Nut | Locking Type N/A Integral Locking Device | Thread Size N/A M10 x 0.75 mm | Dimension D N/A 18 mm |
| GUK1 | N/A M12 x 1 mm Thread Size Integral Locking Device | Type N/A Self-Locking Nut | Locking Type N/A Integral Locking Device | Thread Size N/A M12 x 1 mm | Dimension D N/A 21 mm |
| GUK2 | N/A M15 x 1 mm Thread Size Integral Locking Device | Type N/A Self-Locking Nut | Locking Type N/A Integral Locking Device | Thread Size N/A M15 x 1 mm | Dimension D N/A 24 mm |
| GUK3 | N/A M17 x 1 mm Thread Size Integral Locking Device | Type N/A Self-Locking Nut | Locking Type N/A Integral Locking Device | Thread Size N/A M17 x 1 mm | Dimension D N/A 28 mm |
| GUK4 | N/A M20 x 1 mm Thread Size Integral Locking Device | Type N/A Self-Locking Nut | Locking Type N/A Integral Locking Device | Thread Size N/A M20 x 1 mm | Dimension D N/A 32 mm |
| GUK5 | N/A M25 x 1.5 mm Thread Size Integral Locking Device | Type N/A Self-Locking Nut | Locking Type N/A Integral Locking Device | Thread Size N/A M25 x 1.5 mm | Dimension D N/A 38 mm |
| GUK6 | N/A M30 x 1.5 mm Thread Size Integral Locking Device | Type N/A Self-Locking Nut | Locking Type N/A Integral Locking Device | Thread Size N/A M30 x 1.5 mm | Dimension D N/A 44 mm |
| GUK7 | N/A M35 x 1.5 mm Thread Size Integral Locking Device | Type N/A Self-Locking Nut | Locking Type N/A Integral Locking Device | Thread Size N/A M35 x 1.5 mm | Dimension D N/A 50 mm |
| GUK8 | N/A M40 x 1.5 mm Thread Size Integral Locking Device | Type N/A Self-Locking Nut | Locking Type N/A Integral Locking Device | Thread Size N/A M40 x 1.5 mm | Dimension D N/A 56 mm |
| GUK9 | N/A M45 x 1.5 mm Thread Size Integral Locking Device | Type N/A Self-Locking Nut | Locking Type N/A Integral Locking Device | Thread Size N/A M45 x 1.5 mm | Dimension D N/A 62 mm |
| GUK10 | N/A M50 x 1.5 mm Thread Size Integral Locking Device | Type N/A Self-Locking Nut | Locking Type N/A Integral Locking Device | Thread Size N/A M50 x 1.5 mm | Dimension D N/A 68 mm |
| GUK11 | N/A M55 x 2 mm Thread Size Integral Locking Device | Type N/A Self-Locking Nut | Locking Type N/A Integral Locking Device | Thread Size N/A M55 x 2 mm | Dimension D N/A 75 mm |
| GUK12 | N/A M60 x 2 mm Thread Size Integral Locking Device | Type N/A Self-Locking Nut | Locking Type N/A Integral Locking Device | Thread Size N/A M60 x 2 mm | Dimension D N/A 80 mm |
| GUK13 | N/A M65 x 2 mm Thread Size Integral Locking Device | Type N/A Self-Locking Nut | Locking Type N/A Integral Locking Device | Thread Size N/A M65 x 2 mm | Dimension D N/A 85 mm |
| GUK14 | N/A M70 x 2 mm Thread Size Integral Locking Device | Type N/A Self-Locking Nut | Locking Type N/A Integral Locking Device | Thread Size N/A M70 x 2 mm | Dimension D N/A 92 mm |
| GUK15 | N/A M75 x 2 mm Thread Size Integral Locking Device | Type N/A Self-Locking Nut | Locking Type N/A Integral Locking Device | Thread Size N/A M75 x 2 mm | Dimension D N/A 98 mm |
| GUK16 | N/A M80 x 2 mm Thread Size Integral Locking Device | Type N/A Self-Locking Nut | Locking Type N/A Integral Locking Device | Thread Size N/A M80 x 2 mm | Dimension D N/A 105 mm |
| GUK17 | N/A M85 x 2 mm Thread Size Integral Locking Device | Type N/A Self-Locking Nut | Locking Type N/A Integral Locking Device | Thread Size N/A M85 x 2 mm | Dimension D N/A 110 mm |
| GUK18 | N/A M90 x 2 mm Thread Size Integral Locking Device | Type N/A Self-Locking Nut | Locking Type N/A Integral Locking Device | Thread Size N/A M90 x 2 mm | Dimension D N/A 120 mm |
| GUK19 | N/A M95 x 2 mm Thread Size Integral Locking Device | Type N/A Self-Locking Nut | Locking Type N/A Integral Locking Device | Thread Size N/A M95 x 2 mm | Dimension D N/A 125 mm |
| GUK20 | N/A M100 x 2 mm Thread Size Integral Locking Device | Type N/A Self-Locking Nut | Locking Type N/A Integral Locking Device | Thread Size N/A M100 x 2 mm | Dimension D N/A 130 mm |