COMPANY HEADER
Terms
Request Information
Unit of Measure

Specifications

Type

Self-Locking Nut

Weight

0.01 lb

Locking Type

Integral Locking Device

TYPE: EURO/ PTI

PTI

Short Description

GUK Type Lock Nuts

Dimension

Thread Size

M10 x 0.75 mm

Dimension D

18 mm

Dimension D2

15 mm

Dimension H

7.6 mm

Number of Nut Grooves

4 mm

Dimension S

1.5 mm

Dimension T

3 mm