COMPANY HEADER
Terms
Request Information
Self-Locking Nut, Polyamide Insert, Metric ISO Fine Thread
Mounted Roller Bearings and Accessories
Accessories
Unit of Measure

Specifications

Type

Self-Locking Nut

Weight

0.50 lb

Locking Type

Integral Locking Device

TYPE: EURO/ PTI

PTI

Short Description

GUK Type Lock Nuts

Dimension

Thread Size

M20 x 1 mm

Dimension D

32 mm

Dimension D2

27 mm

Dimension H

9.6 mm

Number of Nut Grooves

4 mm

Dimension S

2.5 mm

Dimension T

4 mm