COMPANY HEADER
Terms
5M HTD 8M HTD 14M HTD
151 - 175 of 177 | Results Per Page | View | Unit of Measure
« 6 7 8 

Item #

Item Name

Material

Number of Teeth

Pitch

Belt Width

TL90-14M-115 N/A 115 mm Belt Width HTD Pulley N/A Cast Iron N/A 90 N/A 14 mm N/A 115 mm
TL90-14M-170 N/A 170 mm Belt Width HTD Pulley N/A Cast Iron N/A 90 N/A 14 mm N/A 170 mm
TL112-14M-40 N/A 40 mm Belt Width HTD Pulley N/A Cast Iron N/A 112 N/A 14 mm N/A 40 mm
TL112-14M-55 N/A 55 mm Belt Width HTD Pulley N/A Cast Iron N/A 112 N/A 14 mm N/A 55 mm
TL112-14M-85 N/A 85 mm Belt Width HTD Pulley N/A Cast Iron N/A 112 N/A 14 mm N/A 85 mm
TL112-14M-115 N/A 115 mm Belt Width HTD Pulley N/A Cast Iron N/A 112 N/A 14 mm N/A 115 mm
TL112-14M-170 N/A 170 mm Belt Width HTD Pulley N/A Cast Iron N/A 112 N/A 14 mm N/A 170 mm
TL144-14M-40 N/A 40 mm Belt Width HTD Pulley N/A Cast Iron N/A 144 N/A 14 mm N/A 40 mm
TL144-14M-55 N/A 55 mm Belt Width HTD Pulley N/A Cast Iron N/A 144 N/A 14 mm N/A 55 mm
TL144-14M-85 N/A 85 mm Belt Width HTD Pulley N/A Cast Iron N/A 144 N/A 14 mm N/A 85 mm
TL144-14M-115 N/A 115 mm Belt Width HTD Pulley N/A Cast Iron N/A 144 N/A 14 mm N/A 115 mm
TL144-14M-170 N/A 170 mm Belt Width HTD Pulley N/A Cast Iron N/A 144 N/A 14 mm N/A 170 mm
TL168-14M-40 N/A 40 mm Belt Width HTD Pulley N/A Cast Iron N/A 168 N/A 14 mm N/A 40 mm
TL168-14M-55 N/A 55 mm Belt Width HTD Pulley N/A Cast Iron N/A 168 N/A 14 mm N/A 55 mm
TL168-14M-85 N/A 85 mm Belt Width HTD Pulley N/A Cast Iron N/A 168 N/A 14 mm N/A 85 mm
TL168-14M-115 N/A 115 mm Belt Width HTD Pulley N/A Cast Iron N/A 168 N/A 14 mm N/A 115 mm
TL168-14M-170 N/A 170 mm Belt Width HTD Pulley N/A Cast Iron N/A 168 N/A 14 mm N/A 170 mm
TL192-14M-40 N/A 40 mm Belt Width HTD Pulley N/A Cast Iron N/A 192 N/A 14 mm N/A 40 mm
TL192-14M-55 N/A 55 mm Belt Width HTD Pulley N/A Cast Iron N/A 192 N/A 14 mm N/A 55 mm
TL192-14M-85 N/A 85 mm Belt Width HTD Pulley N/A Cast Iron N/A 192 N/A 14 mm N/A 85 mm
TL192-14M-115 N/A 115 mm Belt Width HTD Pulley N/A Cast Iron N/A 192 N/A 14 mm N/A 115 mm
TL192-14M-170 N/A 170 mm Belt Width HTD Pulley N/A Cast Iron N/A 192 N/A 14 mm N/A 170 mm
TL216-14M-40 N/A 40 mm Belt Width HTD Pulley N/A Cast Iron N/A 216 N/A 14 mm N/A 40 mm
TL216-14M-55 N/A 55 mm Belt Width HTD Pulley N/A Cast Iron N/A 216 N/A 14 mm N/A 55 mm
TL216-14M-85 N/A 85 mm Belt Width HTD Pulley N/A Cast Iron N/A 216 N/A 14 mm N/A 85 mm
151 - 175 of 177 | Results Per Page | View | Unit of Measure
« 6 7 8